Welcome to the Schneider Electric corporate Website

Select your location

View all   U.motion
Schneider Electric MTN6270-5007 Image

MTN6270-5007

Green premium brand logo
Schneider Electric MTN6270-5007 Image
MTN6270-5007
Green premium brand logo

U.motion Touch 15 Flush mounting box

Show more characteristics
The maximum number of products that can be compared is 4

  • Main
    range of product
    U.motion
    range compatibility
    KNX
    product or component type
    Mounting box
    product destination
    U.motion touch panel Client Touch 15
    U.motion KNX server plus Touch 15
    Complementary
    material
    Metal
    height
    508 mm
    width
    308 mm
    depth
    80 mm
    Environment
    environmental health and issues
    Halogen free
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Toxic heavy metal free
    Yes
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
     Pro-active China RoHS declaration (out of China RoHS legal scope)
  • View more View less

    Documents

    Language
    • All Languages10
    • English9
    • Chinese1
    • Danish1
    • Dutch1
    • Finnish1
    • French2
    • German1
    • Greek1
    • Hungarian1
    • Italian1
    • Norwegian1
    • Polish1
    • Portuguese1
    • Romanian1
    • Russian2
    • Spanish1
    • Swedish1
    • Turkish1
    Catalogue
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 13.9 MB
    Date 9/11/19
    prp.document.label.format pdf
    Size 2.4 MB
    Date 5/11/16
    User guide
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 892 KB
    Date 1/10/14
    Certificate
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 1.4 MB
    Date 9/1/17
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    MTN6270-5007 : U.motion Touch 15 Flush mounting box
    Description
    U.motion Touch 15 Flush mounting box
    prp.document.label.format pdf
    Size 195.3 KB
    Date 2/29/20
    Description
    U.motion Touch 15 Flush mounting box
    Declaration of conformity
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 180.9 KB
    Date 9/22/16
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    MTN6270-5007 : U.motion Touch 15 Flush mounting box
    Description
    U.motion Touch 15 Flush mounting box
    prp.document.label.format pdf
    Size 195.3 KB
    Date 2/29/20
    Description
    U.motion Touch 15 Flush mounting box
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    MTN6270-5007 : U.motion Touch 15 Flush mounting box
    Description
    U.motion Touch 15 Flush mounting box
    prp.document.label.format pdf
    Size 195.3 KB
    Date 2/29/20
    Description
    U.motion Touch 15 Flush mounting box
    Specification for tender
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format docx
    Size 22.7 KB
    Date 5/19/14
    System user guide
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 2.4 MB
    Date 5/3/16
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /