Welcome to the Schneider Electric corporate Website

Select your location

Welcome the the Schneider Electric French website. It looks like you are located in the United States, would you like to change your location?

Traduisez en francais
View all   KNX
Schneider Electric MTN6901-0003 Image
Discontinued

MTN6901-0003

Schneider Electric MTN6901-0003 Image
Discontinued
MTN6901-0003

Connection cable for presence detector and light-level sensor 15 m

Show more characteristics
MTN6901-0003 has not been replaced. Please contact your customer care center for more information.
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    range of product
    KNX
    Roombox
    product or component type
    Connection cable
    product specific application
    For connection between Roombox and presence detector
    Complementary
    product compatibility
    MTN6901-0000
    product destination
    For presence detector
    range compatibility
    Roombox
    KNX
    cable length
    15 m
    connector type
    RJ12/M8
    Packing Units
    Package 1 Weight
    0.343 kg
    Package 1 Height
    35.000 mm
    Package 1 width
    138.000 mm
    Package 1 Length
    149.000 mm
    Contractual warranty
    Warranty
    18 months
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.