Welcome to the Schneider Electric corporate Website

Select your location

Welcome the the Schneider Electric French website. It looks like you are located in the United States, would you like to change your location?

Traduisez en francais
View all   EasyPact MVS
Schneider Electric MVS10N3MF0D Image

MVS10N3MF0D

Green premium brand logo
Schneider Electric MVS10N3MF0D Image
MVS10N3MF0D
Green premium brand logo

EP MVS 1000A 50kA 3P MF W/O PROT fixed manual switch disconnector

Show more characteristics
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    range of product
    EasyPact MVS
    range
    EasyPact
    product name
    MVS10NA
    device short name
    MVS10NA
    product or component type
    Switch disconnector
    device application
    Distribution
    poles description
    3P
    network type
    AC
    suitability for isolation
    Yes conforming to IEC 60947-2
    utilisation category
    AC-23A
    Complementary
    network frequency
    50/60 Hz
    control type
    Manually operated
    mounting mode
    Fixed
    mounting support
    Rail
    Base plate
    connection position
    Vertical
    Horizontal
    location of connection
    Rear
    [Ie] rated operational current
    AC-23A: 1000 A AC 50/60 Hz 690 V
    rated duty
    Continuous
    [Ui] rated insulation voltage
    1000 V AC 50/60 Hz conforming to IEC 60947-3
    [Uimp] rated impulse withstand voltage
    12 kV conforming to IEC 60947-3
    [Icw] rated short-time withstand current
    50 kA during 1 s conforming to IEC 60947-3 at -5…70 °C
    25 kA during 3 s conforming to IEC 60947-3 at -5…70 °C
    [Icm] rated short-circuit making capacity
    105 kA AC at 50/60 Hz
    [Ue] rated operational voltage
    690 V AC 50/60 Hz conforming to IEC 60947-3
    contact position indicator
    Yes
    mechanical durability
    20000 cycles with maintenance conforming to IEC 60947-3
    10000 cycles without maintenance conforming to IEC 60947-3
    electrical durability
    AC-23A: 6000000 cycles 440 V AC 50/60 Hz without maintenance conforming to IEC 60947-3
    AC-23A: 4000000 cycles 690 V AC 50/60 Hz without maintenance conforming to IEC 60947-3
    connection pitch
    115 mm without spreader
    height
    352 mm
    width
    422 mm
    depth
    297 mm
    net weight
    40 kg
    Environment
    standards
    IEC 60947-3
    product certifications
    CCS
    CCC
    GOST
    IEC
    IP degree of protection
    IP40
    pollution degree
    4 conforming to IEC 60664-1
    ambient air temperature for operation
    -5…70 °C
    ambient air temperature for storage
    -40…85 °C without control unit
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    EU RoHS Directive
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
    Product out of China RoHS scope. Substance declaration for your information
    Environmental Disclosure
    Circularity Profile
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • All Languages8
    • English8
    • French2
    Catalogue
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 27 MB
    Date 5/5/20
    CAD
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format stp
    Size 7 MB
    Date 9/4/17
    Certificate
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 379.7 KB
    Date 5/30/18
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    MVS10N3MF0D : EP MVS 1000A 50kA 3P MF W/O PROT fixed manual switch disconnector
    Description
    EP MVS 1000A 50kA 3P MF W/O PROT fixed manual switch disconnector
    prp.document.label.format pdf
    Size 195.3 KB
    Date 8/12/20
    Description
    EP MVS 1000A 50kA 3P MF W/O PROT fixed manual switch disconnector
    Declaration of conformity
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 285.3 KB
    Date 4/23/18
    End of Life Information
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 223.6 KB
    Date 4/19/12
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    MVS10N3MF0D : EP MVS 1000A 50kA 3P MF W/O PROT fixed manual switch disconnector
    Description
    EP MVS 1000A 50kA 3P MF W/O PROT fixed manual switch disconnector
    prp.document.label.format pdf
    Size 195.3 KB
    Date 8/12/20
    Description
    EP MVS 1000A 50kA 3P MF W/O PROT fixed manual switch disconnector
    Product Environmental Profile
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 510.6 KB
    Date 3/28/13
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
  • Dimensions Drawings



  • Assembly