Global (English)
Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Select your location
View all EasyPact MVS
Schneider Electric MVS21524 Image

MVS21524

Schneider Electric MVS21524 Image
MVS21524

XF 200/250 VDC - EasyPact MVS Fixed

Show more characteristics
The maximum number of products that can be compared is 4

  • Main
    range of product
    EasyPact MVS
    range
    EasyPact
    device short name
    XF
    product or component type
    Closing coil
    device application
    Control
    range compatibility
    EasyPact MVS circuit breaker
    voltage release type
    Closing coil
    Complementary
    control type
    Electrically operated
    control signal type
    Maintained
    [Uc] control circuit voltage
    220/250 V DC
    supply holding power
    4.5 W
    4.5 VA
    mounting mode
    Fixed
    Offer Sustainability
    REACh Regulation
    EU RoHS Directive
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
    Product out of China RoHS scope. Substance declaration for your information
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • English4
    Catalogue
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 23.1 MB
    Date 12/11/17
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    MVS21524 : MVS21524_ROHS_CHINA_DECLARATION
    Description
    MVS21524_ROHS_CHINA_DECLARATION
    Size pdf
    Size 195.3 KB
    Date 1/17/20
    Description
    MVS21524_ROHS_CHINA_DECLARATION
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    MVS21524 : MVS21524_ROHS_DECLARATION
    Description
    MVS21524_ROHS_DECLARATION
    Size pdf
    Size 195.3 KB
    Date 1/17/20
    Description
    MVS21524_ROHS_DECLARATION
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    MVS21524 : MVS21524_REACH_DECLARATION
    Description
    MVS21524_REACH_DECLARATION
    Size pdf
    Size 195.3 KB
    Date 1/17/20
    Description
    MVS21524_REACH_DECLARATION
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /