Global (English)
Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Select your location
View all EasyPact MVS
Schneider Electric MVS22153 Image

MVS22153

Schneider Electric MVS22153 Image
MVS22153

ADAPT EP MVS 2000A H 4P CB Withdrawal

Show more characteristics
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range of product
    EasyPact MVS
    range
    EasyPact
    product or component type
    Circuit breaker
    device application
    Distribution
    poles description
    4P
    neutral position
    Left
    protected poles description
    4P 4d
    network type
    AC
    breaking capacity code
    H
    suitability for isolation
    Yes conforming to IEC 60947-2
    utilisation category
    Category B
    Complementary
    network frequency
    50/60 Hz
    control type
    Push-button
    mounting mode
    Drawout
    mounting support
    Rail
    connection position
    Horizontal
    Vertical
    location of connection
    Rear
    [In] rated current
    2000 A at 40 °C
    [Ui] rated insulation voltage
    1000 V AC 50/60 Hz conforming to IEC 60947-2
    [Uimp] rated impulse withstand voltage
    12 kV conforming to IEC 60947-2
    [Icm] rated short-circuit making capacity
    143 kA (Icm) at 220...440 V AC 50/60 Hz conforming to IEC 60947-2
    105 kA (Icm) at 690 V AC 50/60 Hz conforming to IEC 60947-2
    [Ue] rated operational voltage
    690 V AC 50/60 Hz conforming to IEC 60947-2
    breaking capacity
    65 kA Icu at 220...440 V AC 50/60 Hz conforming to IEC 60947-2
    50 kA Icu at 690 V AC 50/60 Hz conforming to IEC 60947-2
    [Ics] rated service breaking capacity
    65 kA (Ics) at 220...440 V AC 50/60 Hz conforming to IEC 60947-2
    50 kA (Ics) at 690 V AC 50/60 Hz conforming to IEC 60947-2
    circuit breaker CT rating
    2000 A
    mechanical durability
    20000 cycles (with maintenance) conforming to IEC 60947-2
    10000 cycles (without maintenance) conforming to IEC 60947-2
    electrical durability
    Category B: 6000 cycles 440 V AC 50/60 Hz without maintenance conforming to IEC 60947-2
    Category B: 4000 cycles 690 V AC 50/60 Hz without maintenance conforming to IEC 60947-2
    connection pitch
    115 mm without spreader
    contact position indicator
    Yes
    [Icw] rated short-time withstand current
    65 kA (1 s) at 220...440 V AC 50/60 Hz conforming to IEC 60947-2
    50 kA (1 s) at 690 V AC 50/60 Hz conforming to IEC 60947-2
    36 kA (3 s) at 440/690 V AC 50/60 Hz conforming to IEC 60947-2
    neutral protection setting
    Without protection (3d)
    0.5 x Ir (3d + N/2)
    1 x Ir (4d)
    maximum breaking time
    25 ms
    maximum closing response time
    70 ms
    height
    439 mm
    width
    556 mm
    depth
    395 mm
    net weight
    85 kg
    Environment
    standards
    IEC 60947-2
    product certifications
    IEC
    CCC
    CCS
    GOST
    IP degree of protection
    IP40
    pollution degree
    4 conforming to IEC 60664-1
    ambient air temperature for operation
    -5…60 °C
    ambient air temperature for storage
    -40…85 °C without control unit
    -25…85 °C with control unit
    Offer Sustainability
    EU RoHS Directive
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
    Product out of China RoHS scope. Substance declaration for your information
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • English4
    Catalogue
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 23.1 MB
    Date 12/11/17
    CAD
    Format
    Size
    Date
    Add to My Documents
    Size stp
    Size 6.8 MB
    Date 9/4/17
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    MVS22153_ROHS_DECLARATION
    Description
    MVS22153_ROHS_DECLARATION
    Size pdf
    Size 195.3 KB
    Date 11/21/19
    Description
    MVS22153_ROHS_DECLARATION
    RoHs China Declaration
    Format
    Size
    Date
    Add to My Documents
    MVS22153_ROHS_CHINA_DECLARATION
    Description
    MVS22153_ROHS_CHINA_DECLARATION
    Size pdf
    Size 195.3 KB
    Date 11/21/19
    Description
    MVS22153_ROHS_CHINA_DECLARATION
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /