Global (English)
Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Select your location
View all EasyPact MVS
Schneider Electric MVS22323 Image

MVS22323

Schneider Electric MVS22323 Image
MVS22323

IN EP MVS 3200A H 4P CB Chassis

Show more characteristics
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range of product
    EasyPact MVS
    range
    EasyPact
    product or component type
    Chassis
    device application
    Mounting
    range compatibility
    EasyPact MVS circuit breaker
    circuit breaker name
    MVS32H
    poles description
    4P
    breaking capacity code
    H
    Complementary
    mounting mode
    Drawout
    [In] rated current
    3200 A at 40 °C
    net weight
    58.072 kg
    height
    440 mm
    width
    400 mm
    depth
    560 mm
    Offer Sustainability
    EU RoHS Directive
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
    Product out of China RoHS scope. Substance declaration for your information
  • View more View less

    Documents

    Language
    • English4
    Catalogue
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 23.1 MB
    Date 12/11/17
    CAD
    Format
    Size
    Date
    Add to My Documents
    Size stp
    Size 103.5 MB
    Date 1/15/18
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    IN EP MVS 3200A H 4P CB Chassis
    Description
    IN EP MVS 3200A H 4P CB Chassis
    Size pdf
    Size 195.3 KB
    Date 11/21/19
    Description
    IN EP MVS 3200A H 4P CB Chassis
    RoHs China Declaration
    Format
    Size
    Date
    Add to My Documents
    IN EP MVS 3200A H 4P CB Chassis
    Description
    IN EP MVS 3200A H 4P CB Chassis
    Size pdf
    Size 195.3 KB
    Date 11/21/19
    Description
    IN EP MVS 3200A H 4P CB Chassis
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /