Welcome to the Schneider Electric corporate Website

Select your location

Welcome the the Schneider Electric French website. It looks like you are located in the United States, would you like to change your location?

Traduisez en francais
View all   Habit 21
Schneider Electric MWD080404113 Image
Discontinued

MWD080404113

Schneider Electric MWD080404113 Image
Discontinued
MWD080404113

Marisio Habit-21 - cover frame - 1 gang - 3 modules - brass

Show more characteristics
MWD080404113 has not been replaced. Please contact your customer care center for more information.
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    range of product
    Marisio Habit-21
    aesthetic name
    Habit
    product or component type
    Cover frame
    device presentation
    With fixing frame
    colour tint
    Brass
    provided equipment
    Screws
    type of packing
    Flow-pack
    Complementary
    device mounting
    Flush
    number of gangs
    1 gang
    number of modules
    3 modules
    fixing mode
    Screw
    material
    Aluminium
    surface finish
    Aluminium
    embedding depth
    18 mm
    projecting depth
    7 mm
    width
    120 mm
    height
    80 mm
    depth
    25 mm
    net weight
    0.044 kg
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.