Global (English)
Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Select your location
View all Habit 21
Schneider Electric MWD080724543 Image
Restricted Sales for Services

MWD080724543

Schneider Electric MWD080724543 Image
Restricted Sales for Services
MWD080724543

Marisio Habit-21 - cover frame - 1 gang - 3 modules - graphite

Show more characteristics
Commercial status
Discontinued on 30 June 2019
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range of product
    Marisio Habit-21
    aesthetic name
    Murano
    product or component type
    Cover frame
    device presentation
    With fixing frame
    colour tint
    Graphite
    provided equipment
    Screws
    type of packing
    Flow-pack
    Complementary
    device mounting
    Flush
    number of gangs
    1 gang
    number of modules
    3 modules
    fixing mode
    Screw
    material
    ABS (acrylonitrile butadiene-styrene)
    surface finish
    Painted
    embedding depth
    18 mm
    projecting depth
    7 mm
    width
    116 mm
    height
    90 mm
    depth
    25 mm
    net weight
    0.062 kg
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /