Welcome to the Schneider Electric corporate Website

Select your location

Welcome the the Schneider Electric French website. It looks like you are located in the United States, would you like to change your location?

Traduisez en francais
View all   Habit 21
Schneider Electric MWD082046605 Image

MWD082046605

Green premium brand logo
Schneider Electric MWD082046605 Image
MWD082046605
Green premium brand logo

Marisio Habit-21 - pushbutton switch - 1 module - 1-way - 16A 250VAC - brown

Show more characteristics
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    range of product
    Marisio Habit-21
    product or component type
    Push-button switch
    device presentation
    Mechanism
    colour tint
    Brown
    type of packing
    Flow-pack
    Complementary
    device mounting
    Flush
    number of modules
    1 module
    switch function
    1-way
    actuator
    Push-button
    rated current
    16 A
    [Ue] rated operational voltage
    250 V AC
    fixing mode
    Clip-in
    material
    PC (polycarbonate)
    surface finish
    Rugous
    connections - terminals
    Screw clamp terminal
    AWG gauge
    AWG 12
    embedding depth
    27 mm
    projecting depth
    15 mm
    width
    25 mm
    height
    45 mm
    depth
    42 mm
    net weight
    0.023 kg
    Packing Units
    Package 1 Weight
    28.000 g
    Package 1 Height
    11.000 mm
    Package 1 width
    13.000 mm
    Package 1 Length
    27.000 mm
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    EU RoHS Directive
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
    Product out of China RoHS scope. Substance declaration for your information
    Environmental Disclosure
  • View more View less

    Documents

    Language
    • All Languages3
    • English2
    • Spanish1
    Certificate
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 4.9 MB
    Date 4/27/12
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    MWD082046605 : MWD082046605_ROHS_CHINA_DECLARATION
    Description
    MWD082046605_ROHS_CHINA_DECLARATION
    prp.document.label.format pdf
    Size 195.3 KB
    Date 8/10/20
    Description
    MWD082046605_ROHS_CHINA_DECLARATION
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    MWD082046605 : MWD082046605_ROHS_DECLARATION
    Description
    MWD082046605_ROHS_DECLARATION
    prp.document.label.format pdf
    Size 195.3 KB
    Date 8/10/20
    Description
    MWD082046605_ROHS_DECLARATION
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.