Welcome to the Schneider Electric corporate Website

Select your location

View all   Habit 21
Schneider Electric MWD082046835 Image
To be discontinued

MWD082046835

Schneider Electric MWD082046835 Image
To be discontinued
MWD082046835

Marisio Habit-21 - pushbutton switch - 1.5 modules - 1-way - 16A 250VAC - black

Show more characteristics
Commercial status
Discontinued on 30 June 2019
The maximum number of products that can be compared is 4

  • Main
    range of product
    Marisio Habit-21
    product or component type
    Push-button switch
    device presentation
    Mechanism
    colour tint
    Black
    type of packing
    Flow-pack
    Complementary
    device mounting
    Flush
    number of modules
    1.5 modules
    switch function
    1-way
    actuator
    Push-button
    rated current
    16 A
    [Ue] rated operational voltage
    250 V AC
    fixing mode
    Clip-in
    material
    PC (polycarbonate)
    surface finish
    Rugous
    connections - terminals
    Screw clamp terminal
    AWG gauge
    AWG 12
    embedding depth
    27 mm
    projecting depth
    15 mm
    width
    37 mm
    height
    45 mm
    depth
    42 mm
    net weight
    0.031 kg
    Offer Sustainability
    REACh Regulation
    EU RoHS Directive
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
    Product out of China RoHS scope. Substance declaration for your information
  • View more View less

    Documents

    Language
    • English3
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    MWD082046835 : Marisio Habit-21 - pushbutton switch - 1.5 modules - 1-way - 16A 250VAC - black
    Description
    Marisio Habit-21 - pushbutton switch - 1.5 modules - 1-way - 16A 250VAC - black
    prp.document.label.format pdf
    Size 195.3 KB
    Date 2/27/20
    Description
    Marisio Habit-21 - pushbutton switch - 1.5 modules - 1-way - 16A 250VAC - black
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    MWD082046835 : Marisio Habit-21 - pushbutton switch - 1.5 modules - 1-way - 16A 250VAC - black
    Description
    Marisio Habit-21 - pushbutton switch - 1.5 modules - 1-way - 16A 250VAC - black
    prp.document.label.format pdf
    Size 195.3 KB
    Date 2/27/20
    Description
    Marisio Habit-21 - pushbutton switch - 1.5 modules - 1-way - 16A 250VAC - black
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    MWD082046835 : Marisio Habit-21 - pushbutton switch - 1.5 modules - 1-way - 16A 250VAC - black
    Description
    Marisio Habit-21 - pushbutton switch - 1.5 modules - 1-way - 16A 250VAC - black
    prp.document.label.format pdf
    Size 195.3 KB
    Date 2/27/20
    Description
    Marisio Habit-21 - pushbutton switch - 1.5 modules - 1-way - 16A 250VAC - black
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /