Global (English)
Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Select your location
View all Habit 21
Schneider Electric MWD082056601 Image

MWD082056601

Green premium brand logo
Schneider Electric MWD082056601 Image
MWD082056601
Green premium brand logo

Marisio Habit-21 - switch - 1 module - 1-way - 16A 250VAC - brown

Show more characteristics
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range of product
    Marisio Habit-21
    product or component type
    Switch
    device presentation
    Mechanism
    colour tint
    Brown
    type of packing
    Flow-pack
    Complementary
    device mounting
    Flush
    number of modules
    1 module
    switch function
    1-way
    actuator
    Rocker
    rated current
    16 A
    [Ue] rated operational voltage
    250 V AC
    fixing mode
    Clip-in
    material
    PC (polycarbonate)
    surface finish
    Rugous
    connections - terminals
    Screw clamp terminal
    AWG gauge
    AWG 12
    embedding depth
    27 mm
    projecting depth
    15 mm
    width
    25 mm
    height
    45 mm
    depth
    42 mm
    net weight
    0.022 kg
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    REACh Regulation
    EU RoHS Directive
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
    Product out of China RoHS scope. Substance declaration for your information
    Environmental Disclosure
    Circularity Profile
    No need of specific recycling operations
  • View more View less

    Documents

    Language
    • All Languages4
    • English3
    • Spanish1
    Certificate
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 4.9 MB
    Date 4/27/12
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    Marisio Habit-21 - switch - 1 module - 1-way - 16A 250VAC - brown
    Description
    Marisio Habit-21 - switch - 1 module - 1-way - 16A 250VAC - brown
    Size pdf
    Size 195.3 KB
    Date 11/22/19
    Description
    Marisio Habit-21 - switch - 1 module - 1-way - 16A 250VAC - brown
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    Marisio Habit-21 - switch - 1 module - 1-way - 16A 250VAC - brown
    Description
    Marisio Habit-21 - switch - 1 module - 1-way - 16A 250VAC - brown
    Size pdf
    Size 195.3 KB
    Date 11/22/19
    Description
    Marisio Habit-21 - switch - 1 module - 1-way - 16A 250VAC - brown
    RoHs China Declaration
    Format
    Size
    Date
    Add to My Documents
    Marisio Habit-21 - switch - 1 module - 1-way - 16A 250VAC - brown
    Description
    Marisio Habit-21 - switch - 1 module - 1-way - 16A 250VAC - brown
    Size pdf
    Size 195.3 KB
    Date 11/22/19
    Description
    Marisio Habit-21 - switch - 1 module - 1-way - 16A 250VAC - brown
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /