Welcome to the Schneider Electric corporate Website

Select your location

View all Habit 21
Schneider Electric MWD082536613 Image
Restricted Sales for Services

MWD082536613

Green premium brand logo
Schneider Electric MWD082536613 Image
Restricted Sales for Services
MWD082536613
Green premium brand logo

Marisio Habit-21 - blind cover plate - 1 module - brown

Show more characteristics
The maximum number of products that can be compared is 4

  • Main
    range of product
    Marisio Habit-21
    product or component type
    Blind cover plate
    colour tint
    Brown
    type of packing
    Flow-pack
    Complementary
    device mounting
    Flush
    number of modules
    1 module
    fixing mode
    Clip-in
    material
    PC (polycarbonate)
    surface finish
    Rugous
    projecting depth
    8 mm
    width
    25 mm
    height
    45 mm
    depth
    8 mm
    product weight
    0.007 kg
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    REACh Regulation
    EU RoHS Directive
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
    Product out of China RoHS scope. Substance declaration for your information
    Environmental Disclosure
    Circularity Profile
    No need of specific recycling operations
  • View more View less

    Documents

    Language
    • English3
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    MWD082536613 : MWD082536613_ROHS_CHINA_DECLARATION
    Description
    MWD082536613_ROHS_CHINA_DECLARATION
    Size pdf
    Size 195.3 KB
    Date 1/19/20
    Description
    MWD082536613_ROHS_CHINA_DECLARATION
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    MWD082536613 : MWD082536613_ROHS_DECLARATION
    Description
    MWD082536613_ROHS_DECLARATION
    Size pdf
    Size 195.3 KB
    Date 1/19/20
    Description
    MWD082536613_ROHS_DECLARATION
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    MWD082536613 : MWD082536613_REACH_DECLARATION
    Description
    MWD082536613_REACH_DECLARATION
    Size pdf
    Size 195.3 KB
    Date 1/19/20
    Description
    MWD082536613_REACH_DECLARATION
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /