Global (English)
Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Select your location
View all PowerPact Multistandard
Schneider Electric NHDF36150TW Image

NHDF36150TW

Green premium brand logo
Schneider Electric NHDF36150TW Image
NHDF36150TW
Green premium brand logo

PowerPact multistandard - H-Frame - 150 A - 25 KA - Therm-Mag trip unit

Show more characteristics
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range of product
    PowerPact multistandard
    range
    PowerPact
    product name
    H-Frame
    device short name
    H-Frame
    product or component type
    Circuit breaker
    device application
    Distribution
    Complementary
    poles description
    3P
    control type
    Toggle
    mounting mode
    Unit mount
    mounting support
    Flush
    Backplate
    DIN rail
    electrical connection
    Terminal nut line side
    Terminal nut load side
    [In] rated current
    150 A at 40 °C
    [Ui] rated insulation voltage
    750 V AC 50/60 Hz conforming to IEC 60947-2
    [Uimp] rated impulse withstand voltage
    IEC 60947-2 8 kV
    [Ue] rated operational voltage
    525 V AC 50/60 Hz conforming to IEC 60947-2
    690 V AC 50/60 Hz conforming to IEC 947-2
    600 V AC 50/60 Hz conforming to UL 489
    breaking capacity code
    HD
    suitability for isolation
    Yes
    utilisation category
    Category A
    mechanical durability
    4000 cycles
    electrical durability
    4000 cycles
    connection pitch
    45 mm
    local signalling
    ON/OFF indication
    contact position indicator
    Yes
    trip unit name
    TM
    trip unit technology
    Thermal-magnetic
    trip unit protection functions
    Basic protection
    trip unit rating
    150 A
    display type
    3 LEDs
    breaking capacity
    Icu: 25 kA at 220/240 V - AC conforming to IEC 947-2
    Icu: 18 kA at 380/415 V - AC conforming to IEC 947-2
    Icu: 18 kA at 440/480 V - AC conforming to IEC 947-2
    Icu: 14 kA at 500/525 V - AC conforming to IEC 947-2
    25 kA at 240 V - AC conforming to UL 489
    18 kA at 480 V - AC conforming to UL 489
    14 kA at 600 V - AC conforming to UL 489
    [Ics] rated service breaking capacity
    Ics: 25 kA at 220/240 V - AC conforming to IEC 947-2
    Ics: 18 kA at 380/415 V - AC conforming to IEC 947-2
    Ics: 18 kA at 440/480 V - AC conforming to IEC 947-2
    Ics: 14 kA at 500/525 V - AC conforming to IEC 947-2
    long time pick-up adjustment type Ir
    Fixed
    long time pick-up adjustment range
    1 In
    short-time pick-up adjustment type Isd
    Fixed
    [Isd] short-time pick-up adjustment range
    1700 A
    overvoltage category
    II
    provision for padlocking
    Non padlockable
    height
    163 mm
    width
    104 mm
    depth
    86 mm
    standards
    NMX J-266
    CSA C22.2 No 5
    UL 489
    W-C-375B/GEN
    NEMA AB1
    IEC 60947-2
    product certifications
    CCC
    CE
    net weight
    2.2 kg
    Environment
    IP degree of protection
    IP40 conforming to IEC 60529
    IK degree of protection
    IK07 conforming to IEC 62262
    pollution degree
    3 conforming to IEC 60947-1
    3 conforming to IEC 60664-1
    ambient air temperature for operation
    40 °C
    ambient air temperature for storage
    -50…85 °C
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    REACh Regulation
    EU RoHS Directive
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
    Product out of China RoHS scope. Substance declaration for your information
    Environmental Disclosure
    Circularity Profile
    No need of specific recycling operations
    WEEE
    The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
  • View more View less

    Documents

    Language
    • English3
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    PowerPact multistandard - H-Frame - 150 A - 25 KA - Therm-Mag trip unit
    Description
    PowerPact multistandard - H-Frame - 150 A - 25 KA - Therm-Mag trip unit
    Size pdf
    Size 195.3 KB
    Date 12/15/19
    Description
    PowerPact multistandard - H-Frame - 150 A - 25 KA - Therm-Mag trip unit
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    PowerPact multistandard - H-Frame - 150 A - 25 KA - Therm-Mag trip unit
    Description
    PowerPact multistandard - H-Frame - 150 A - 25 KA - Therm-Mag trip unit
    Size pdf
    Size 195.3 KB
    Date 12/15/19
    Description
    PowerPact multistandard - H-Frame - 150 A - 25 KA - Therm-Mag trip unit
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    PowerPact multistandard - H-Frame - 150 A - 25 KA - Therm-Mag trip unit
    Description
    PowerPact multistandard - H-Frame - 150 A - 25 KA - Therm-Mag trip unit
    Size pdf
    Size 195.3 KB
    Date 12/15/19
    Description
    PowerPact multistandard - H-Frame - 150 A - 25 KA - Therm-Mag trip unit
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /