Welcome to the Schneider Electric corporate Website

Select your location

View all   PowerPact Multistandard
Schneider Electric NHJF36100U31XTW Image

NHJF36100U31XTW

Green premium brand logo
Schneider Electric NHJF36100U31XTW Image
NHJF36100U31XTW
Green premium brand logo

PowerPact multistandard - H-Frame - 100 A - 100 KA - Micrologic 3.0 trip unit

Show more characteristics
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    range of product
    PowerPact multistandard
    range
    PowerPact
    product name
    H-Frame
    device short name
    H-Frame
    product or component type
    Circuit breaker
    device application
    Distribution
    Complementary
    poles description
    3P
    control type
    Toggle
    mounting mode
    Unit mount
    mounting support
    DIN rail
    Flush
    Backplate
    electrical connection
    Terminal nut line side
    Terminal nut load side
    [In] rated current
    100 A at 40 °C
    [Ui] rated insulation voltage
    750 V AC 50/60 Hz conforming to IEC 60947-2
    [Uimp] rated impulse withstand voltage
    8 kV IEC 60947-2
    [Ue] rated operational voltage
    525 V AC 50/60 Hz conforming to IEC 60947-2
    690 V AC 50/60 Hz conforming to IEC 947-2
    600 V AC 50/60 Hz conforming to UL 489
    breaking capacity code
    HJ
    suitability for isolation
    Yes
    utilisation category
    Category A
    mechanical durability
    4000 cycles
    electrical durability
    4000 cycles
    connection pitch
    45 mm
    local signalling
    ON/OFF indication
    contact position indicator
    Yes
    trip unit name
    Micrologic 3.0
    trip unit technology
    Electronic
    trip unit protection functions
    LI
    trip unit rating
    100 A
    thermal memory
    20 mn
    display type
    3 LEDs
    breaking capacity
    Icu: 100 kA at 220/240 V - AC conforming to IEC 947-2
    Icu: 65 kA at 380/415 V - AC conforming to IEC 947-2
    Icu: 65 kA at 440/480 V - AC conforming to IEC 947-2
    Icu: 25 kA at 500/525 V - AC conforming to IEC 947-2
    100 kA at 240 V - AC conforming to UL 489
    65 kA at 480 V - AC conforming to UL 489
    25 kA at 600 V - AC conforming to UL 489
    [Ics] rated service breaking capacity
    Ics: 100 kA at 220/240 V - AC conforming to IEC 947-2
    Ics: 65 kA at 380/415 V - AC conforming to IEC 947-2
    Ics: 65 kA at 440/480 V - AC conforming to IEC 947-2
    Ics: 25 kA at 500/525 V - AC conforming to IEC 947-2
    long time pick-up adjustment type Ir
    Adjustable 9 settings
    long time pick-up adjustment range
    0.35...1 x In
    [tr] long-time delay adjustment range
    1 s
    8 s
    2 s
    4 s
    16 s
    0.5 s
    instantaneous pick-up adjustment type Ii
    Adjustable 9 settings
    instantaneous pick-up adjustment range
    1.5...15 x In
    overvoltage category
    II
    provision for padlocking
    Non padlockable
    height
    163 mm
    width
    104 mm
    depth
    86 mm
    standards
    NEMA AB1
    IEC 60947-2
    CSA C22.2 No 5
    NMX J-266
    W-C-375B/GEN
    UL 489
    product certifications
    CE
    CCC
    net weight
    2.2 kg
    Environment
    IP degree of protection
    IP40 conforming to IEC 60529
    IK degree of protection
    IK07 conforming to IEC 62262
    pollution degree
    3 conforming to IEC 60947-1
    3 conforming to IEC 60664-1
    ambient air temperature for operation
    40 °C
    ambient air temperature for storage
    -50…85 °C
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    REACh Regulation
    EU RoHS Directive
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
    Product out of China RoHS scope. Substance declaration for your information
    Environmental Disclosure
    Circularity Profile
  • View more View less

    Documents

    Language
    • English3
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    NHJF36100U31XTW : PowerPact multistandard - H-Frame - 100 A - 100 KA - Micrologic 3.0 trip unit
    Description
    PowerPact multistandard - H-Frame - 100 A - 100 KA - Micrologic 3.0 trip unit
    prp.document.label.format pdf
    Size 195.3 KB
    Date 5/31/20
    Description
    PowerPact multistandard - H-Frame - 100 A - 100 KA - Micrologic 3.0 trip unit
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    NHJF36100U31XTW : PowerPact multistandard - H-Frame - 100 A - 100 KA - Micrologic 3.0 trip unit
    Description
    PowerPact multistandard - H-Frame - 100 A - 100 KA - Micrologic 3.0 trip unit
    prp.document.label.format pdf
    Size 195.3 KB
    Date 5/31/20
    Description
    PowerPact multistandard - H-Frame - 100 A - 100 KA - Micrologic 3.0 trip unit
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    NHJF36100U31XTW : PowerPact multistandard - H-Frame - 100 A - 100 KA - Micrologic 3.0 trip unit
    Description
    PowerPact multistandard - H-Frame - 100 A - 100 KA - Micrologic 3.0 trip unit
    prp.document.label.format pdf
    Size 195.3 KB
    Date 5/31/20
    Description
    PowerPact multistandard - H-Frame - 100 A - 100 KA - Micrologic 3.0 trip unit
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /