Welcome to the Schneider Electric corporate Website

Select your location

View all   Spacial SF
Schneider Electric NSY2SPI126 Image

NSY2SPI126

Green premium brand logo
Schneider Electric NSY2SPI126 Image
NSY2SPI126
Green premium brand logo

Spacial SF internal fixing side panels - 1200x600 mm

Show more characteristics
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    range
    Spacial
    accessory / separate part category
    Enclosure accessory
    product or component type
    Side panel
    Application
    Multi-purpose
    For enclosure nominal dimensions
    -
    mounting location
    Sides of enclosure
    quantity per set
    Set of 1
    Complementary
    range compatibility
    Spacial SF
    device composition
    2 side panel
    bag of accessories
    1 sealing gasket
    material
    Steel
    colour
    Grey (RAL 7035)
    surface finish
    Epoxy-polyester powder
    fixing mode
    By fixing element - from the inside of enclosure location
    height
    1200 mm nominal:
    width
    600 mm nominal:
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    REACh Regulation
    REACh free of SVHC
    Yes
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
    Product out of China RoHS scope. Substance declaration for your information
    Environmental Disclosure
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • All Languages7
    • English6
    • Spanish1
    Catalogue
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 84 MB
    Date 10/31/19
    Description
    CRN version.
    Universal Enclosures - Catalogue 2020 (Version Release 1.0)
    Description
    This catalogue includes Spacial S3D ranges
    prp.document.label.format pdf
    Size 84.4 MB
    Date 10/18/19
    Description
    This catalogue includes Spacial S3D ranges
    prp.document.label.format pdf
    Size 83.1 MB
    Date 10/31/19
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    NSY2SPI126 : NSY2SPI126_ROHS_CHINA_DECLARATION
    Description
    NSY2SPI126_ROHS_CHINA_DECLARATION
    prp.document.label.format pdf
    Size 195.3 KB
    Date 5/29/20
    Description
    NSY2SPI126_ROHS_CHINA_DECLARATION
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    NSY2SPI126 : NSY2SPI126_ROHS_DECLARATION
    Description
    NSY2SPI126_ROHS_DECLARATION
    prp.document.label.format pdf
    Size 195.3 KB
    Date 5/29/20
    Description
    NSY2SPI126_ROHS_DECLARATION
    Product Environmental Profile
    Format
    Size
    Date
    Add to My Documents
    Steel floor-standing enclosure - PEP (Version 2.0)
    Description
    Steel Floor-Standing Enclosure
    prp.document.label.format pdf
    Size 349.6 KB
    Date 12/21/15
    Description
    Steel Floor-Standing Enclosure
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    NSY2SPI126 : NSY2SPI126_REACH_DECLARATION
    Description
    NSY2SPI126_REACH_DECLARATION
    prp.document.label.format pdf
    Size 195.3 KB
    Date 5/29/20
    Description
    NSY2SPI126_REACH_DECLARATION
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /