Welcome to the Schneider Electric corporate Website

Select your location

View all   Spare Parts
Schneider Electric NSYAEDHPLM3025 Image

NSYAEDHPLM3025

Green premium brand logo
Schneider Electric NSYAEDHPLM3025 Image
NSYAEDHPLM3025
Green premium brand logo

Stainless steel hinge for 2 locks door NSYPLM3025 (former version)

Show more characteristics
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    range
    Thalassa
    product or component type
    Hinge
    Application
    Multi-purpose
    For enclosure nominal dimensions
    300 mmW: 255 mm
    mounting location
    Door and enclosure
    mounting support
    Front plate
    range compatibility
    Thalassa Thalassa PLM
    device composition
    2 x hinge pin
    quantity per set
    Set of 1
    Complementary
    material
    Stainless steel
    operating angle
    120 °
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    REACh Regulation
    REACh free of SVHC
    Yes
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
    Product out of China RoHS scope. Substance declaration for your information
    Environmental Disclosure
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • All Languages6
    • English5
    • Spanish1
    Catalogue
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 84 MB
    Date 10/31/19
    Description
    CRN version.
    Universal Enclosures - Catalogue 2020 (Version Release 1.0)
    Description
    This catalogue includes Spacial S3D ranges
    prp.document.label.format pdf
    Size 84.4 MB
    Date 10/18/19
    Description
    This catalogue includes Spacial S3D ranges
    prp.document.label.format pdf
    Size 83.1 MB
    Date 10/31/19
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    NSYAEDHPLM3025 : NSYAEDHPLM3025_ROHS_CHINA_DECLARATION
    Description
    NSYAEDHPLM3025_ROHS_CHINA_DECLARATION
    prp.document.label.format pdf
    Size 195.3 KB
    Date 5/27/20
    Description
    NSYAEDHPLM3025_ROHS_CHINA_DECLARATION
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    NSYAEDHPLM3025 : NSYAEDHPLM3025_ROHS_DECLARATION
    Description
    NSYAEDHPLM3025_ROHS_DECLARATION
    prp.document.label.format pdf
    Size 195.3 KB
    Date 5/27/20
    Description
    NSYAEDHPLM3025_ROHS_DECLARATION
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    NSYAEDHPLM3025 : NSYAEDHPLM3025_REACH_DECLARATION
    Description
    NSYAEDHPLM3025_REACH_DECLARATION
    prp.document.label.format pdf
    Size 195.3 KB
    Date 5/27/20
    Description
    NSYAEDHPLM3025_REACH_DECLARATION
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /