Global (English)
Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Select your location
View all Thalassa TBS
Schneider Electric NSYAEDS40TB Image

NSYAEDS40TB

Green premium brand logo
Schneider Electric NSYAEDS40TB Image
NSYAEDS40TB
Green premium brand logo

Plastic screws for THALASSA boxes with 40 mm cover hight.

Show more characteristics
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range
    Thalassa
    product or component type
    Screw
    Complementary
    accessory / separate part category
    Locking accessory
    accessory / separate part type
    Closing shape screw
    device application
    Multi-purpose
    mounting support
    Direct mounting on cover
    range compatibility
    Thalassa TBP
    Thalassa TBS
    device composition
    4 screw
    material
    Plastic
    net weight
    0.02 kg
    lock type
    Slotted head
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    REACh Regulation
    REACh free of SVHC
    Yes
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Toxic heavy metal free
    Yes
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
     Pro-active China RoHS declaration (out of China RoHS legal scope)
    Environmental Disclosure
    Circularity Profile
    No need of specific recycling operations
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • All Languages7
    • English6
    • Spanish1
    Catalogue
    Format
    Size
    Date
    Add to My Documents
    Universal Enclosures - Catalogue 2020 (Version 1.0)
    Description
    This catalogue includes Spacial S3D ranges
    Size pdf
    Size 84.4 MB
    Date 10/18/19
    Description
    This catalogue includes Spacial S3D ranges
    Mureva, Thalassa (Version 2.0)
    Description
    catalogue created from 2 parts of different catalogues to have all the surface mounted boxes gathered in one cat
    Size pdf
    Size 8.7 MB
    Date 3/13/17
    Description
    catalogue created from 2 parts of different catalogues to have all the surface mounted boxes gathered in one cat
    Envolventes Universales - Catálogo 2017 (Version 3.1)
    Description
    Spacial CRN - CRNG News: Spacial SF IEC 61439-2 certified + ClimaSys DT
    Size pdf
    Size 103.3 MB
    Date 7/7/17
    Description
    Spacial CRN - CRNG News: Spacial SF IEC 61439-2 certified + ClimaSys DT
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    Plastic screws for THALASSA boxes with 40 mm cover hight.
    Description
    Plastic screws for THALASSA boxes with 40 mm cover hight.
    Size pdf
    Size 195.3 KB
    Date 11/21/19
    Description
    Plastic screws for THALASSA boxes with 40 mm cover hight.
    Product Environmental Profile
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 295.6 KB
    Date 10/27/16
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    Plastic screws for THALASSA boxes with 40 mm cover hight.
    Description
    Plastic screws for THALASSA boxes with 40 mm cover hight.
    Size pdf
    Size 195.3 KB
    Date 11/21/19
    Description
    Plastic screws for THALASSA boxes with 40 mm cover hight.
    RoHs China Declaration
    Format
    Size
    Date
    Add to My Documents
    Plastic screws for THALASSA boxes with 40 mm cover hight.
    Description
    Plastic screws for THALASSA boxes with 40 mm cover hight.
    Size pdf
    Size 195.3 KB
    Date 11/21/19
    Description
    Plastic screws for THALASSA boxes with 40 mm cover hight.
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /