Welcome to the Schneider Electric corporate Website

Select your location

View all   Thalassa TBS
Schneider Electric NSYAEDSB520TB Image

NSYAEDSB520TB

Green premium brand logo
Schneider Electric NSYAEDSB520TB Image
NSYAEDSB520TB
Green premium brand logo

Double bar screws, Ø5 mm, for THALASSA boxes with 20 mm cover height.

Show more characteristics
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    range
    Thalassa
    product or component type
    Screw
    Complementary
    accessory / separate part category
    Locking accessory
    accessory / separate part type
    Closing shape screw
    device application
    Multi-purpose
    mounting support
    Direct mounting on cover
    range compatibility
    Thalassa TBP
    Thalassa TBS
    device composition
    4 screw
    material
    Plastic
    net weight
    0.02 kg
    lock type
    5 mm double bar head
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    REACh Regulation
    REACh free of SVHC
    Yes
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Toxic heavy metal free
    Yes
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
     Pro-active China RoHS declaration (out of China RoHS legal scope)
    Environmental Disclosure
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • All Languages8
    • English7
    • Spanish1
    Catalogue
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 84 MB
    Date 10/31/19
    Description
    CRN version.
    Universal Enclosures - Catalogue 2020 (Version Release 1.0)
    Description
    This catalogue includes Spacial S3D ranges
    prp.document.label.format pdf
    Size 84.4 MB
    Date 10/18/19
    Description
    This catalogue includes Spacial S3D ranges
    Mureva, Thalassa (Version 2.0)
    Description
    catalogue created from 2 parts of different catalogues to have all the surface mounted boxes gathered in one cat
    prp.document.label.format pdf
    Size 8.7 MB
    Date 3/13/17
    Description
    catalogue created from 2 parts of different catalogues to have all the surface mounted boxes gathered in one cat
    prp.document.label.format pdf
    Size 83.1 MB
    Date 10/31/19
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    NSYAEDSB520TB : Double bar screws, Ø5 mm, for THALASSA boxes with 20 mm cover height.
    Description
    Double bar screws, Ø5 mm, for THALASSA boxes with 20 mm cover height.
    prp.document.label.format pdf
    Size 195.3 KB
    Date 6/6/20
    Description
    Double bar screws, Ø5 mm, for THALASSA boxes with 20 mm cover height.
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    NSYAEDSB520TB : Double bar screws, Ø5 mm, for THALASSA boxes with 20 mm cover height.
    Description
    Double bar screws, Ø5 mm, for THALASSA boxes with 20 mm cover height.
    prp.document.label.format pdf
    Size 195.3 KB
    Date 6/6/20
    Description
    Double bar screws, Ø5 mm, for THALASSA boxes with 20 mm cover height.
    Product Environmental Profile
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 295.6 KB
    Date 10/27/16
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    NSYAEDSB520TB : Double bar screws, Ø5 mm, for THALASSA boxes with 20 mm cover height.
    Description
    Double bar screws, Ø5 mm, for THALASSA boxes with 20 mm cover height.
    prp.document.label.format pdf
    Size 195.3 KB
    Date 6/6/20
    Description
    Double bar screws, Ø5 mm, for THALASSA boxes with 20 mm cover height.
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /