Welcome to the Schneider Electric corporate Website

Select your location

View all   Spacial CRN
Schneider Electric NSYAEUBU61SC Image

NSYAEUBU61SC

Green premium brand logo
Schneider Electric NSYAEUBU61SC Image
NSYAEUBU61SC
Green premium brand logo

Frame : 635x185mm for sidebyside mounting of WM encl. from H600 and D300mm.IP 66

Show more characteristics
The maximum number of products that can be compared is 4

  • Main
    range
    Spacial
    accessory / separate part category
    Coupling accessory
    product or component type
    Coupling frame
    application
    Multi-purpose
    mounting location
    Side coupling of 2 enclosures
    range compatibility
    Spacial S3D compact enclosure
    Spacial CRN compact enclosure
    device composition
    1 coupling frame
    fixing elements
    quantity per set
    Set of 1
    Complementary
    material
    Coupling frame: polyester charged with fibreglass
    net weight
    1.3 kg
    fixing mode
    By screw
    height
    635 mm
    width
    185 mm
    depth
    19.5 mm
    IP degree of protection
    IP66
    mounting diameter
    0 mm
    6 mm
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    REACh free of SVHC
    Yes
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Toxic heavy metal free
    Yes
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
     Pro-active China RoHS declaration (out of China RoHS legal scope)
    Circularity Profile
    No need of specific recycling operations
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • All Languages7
    • English5
    • Spanish2
    Catalogue
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 84 MB
    Date 10/31/19
    Description
    CRN version.
    Universal Enclosures - Catalogue 2020 (Version 1.0)
    Description
    This catalogue includes Spacial S3D ranges
    prp.document.label.format pdf
    Size 84.4 MB
    Date 10/18/19
    Description
    This catalogue includes Spacial S3D ranges
    Envolventes Universales - Catálogo 2019 (Version 1.0)
    Description
    Spacial CRN - CRNG
    prp.document.label.format pdf
    Size 83.1 MB
    Date 10/31/19
    Description
    Spacial CRN - CRNG
    Envolventes Universales - Catálogo 2017 (Version 3.1)
    Description
    Spacial CRN - CRNG News: Spacial SF IEC 61439-2 certified + ClimaSys DT
    prp.document.label.format pdf
    Size 103.3 MB
    Date 7/7/17
    Description
    Spacial CRN - CRNG News: Spacial SF IEC 61439-2 certified + ClimaSys DT
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    NSYAEUBU61SC : Frame : 635x185mm for sidebyside mounting of WM encl. from H600 and D300mm.IP 66
    Description
    Frame : 635x185mm for sidebyside mounting of WM encl. from H600 and D300mm.IP 66
    prp.document.label.format pdf
    Size 195.3 KB
    Date 2/20/20
    Description
    Frame : 635x185mm for sidebyside mounting of WM encl. from H600 and D300mm.IP 66
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    NSYAEUBU61SC : Frame : 635x185mm for sidebyside mounting of WM encl. from H600 and D300mm.IP 66
    Description
    Frame : 635x185mm for sidebyside mounting of WM encl. from H600 and D300mm.IP 66
    prp.document.label.format pdf
    Size 195.3 KB
    Date 2/20/20
    Description
    Frame : 635x185mm for sidebyside mounting of WM encl. from H600 and D300mm.IP 66
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    NSYAEUBU61SC : Frame : 635x185mm for sidebyside mounting of WM encl. from H600 and D300mm.IP 66
    Description
    Frame : 635x185mm for sidebyside mounting of WM encl. from H600 and D300mm.IP 66
    prp.document.label.format pdf
    Size 195.3 KB
    Date 2/20/20
    Description
    Frame : 635x185mm for sidebyside mounting of WM encl. from H600 and D300mm.IP 66
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /