Welcome to the Schneider Electric corporate Website

Select your location

View all   Spacial CRN
Schneider Electric NSYAMRD3050 Image

NSYAMRD3050

Green premium brand logo
Schneider Electric NSYAMRD3050 Image
NSYAMRD3050
Green premium brand logo

Set of 2 supports 300x500mm and 1DIN rail. For mounting in S3D & S57 enclosures

Show more characteristics
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    Application
    Terminal application
    range
    Spacial
    product or component type
    Din rail support
    accessory / separate part category
    Mounting accessory
    type of rail
    DIN
    enclosure nominal dimensions
    -
    mounting support
    Direct fixing on backstuds
    range compatibility
    Spacial CRN
    Spacial S3D
    Spacial S3DB
    Spacial S3X
    device composition
    2 support rail
    1 symmetrical DIN rail
    quantity per set
    Set of 1
    Complementary
    material
    Galvanised steel
    fixing mode
    Screwed on backstuds
    adjustment
    DIN rail adjustment in height, pitch 12.5 mm
    height
    300 mm nominal:
    250 mm real:
    width
    500 mm nominal:
    447 mm real:
    net weight
    0.84 kg
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    REACh Regulation
    REACh free of SVHC
    Yes
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Toxic heavy metal free
    Yes
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
     Pro-active China RoHS declaration (out of China RoHS legal scope)
    Environmental Disclosure
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • All Languages6
    • English5
    • Spanish1
    Catalogue
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 84 MB
    Date 10/31/19
    Description
    CRN version.
    Universal Enclosures - Catalogue 2020 (Version Release 1.0)
    Description
    This catalogue includes Spacial S3D ranges
    prp.document.label.format pdf
    Size 84.4 MB
    Date 10/18/19
    Description
    This catalogue includes Spacial S3D ranges
    prp.document.label.format pdf
    Size 83.1 MB
    Date 10/31/19
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    NSYAMRD3050 : NSYAMRD3050_ROHS_CHINA_DECLARATION
    Description
    NSYAMRD3050_ROHS_CHINA_DECLARATION
    prp.document.label.format pdf
    Size 195.3 KB
    Date 6/4/20
    Description
    NSYAMRD3050_ROHS_CHINA_DECLARATION
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    NSYAMRD3050 : NSYAMRD3050_ROHS_DECLARATION
    Description
    NSYAMRD3050_ROHS_DECLARATION
    prp.document.label.format pdf
    Size 195.3 KB
    Date 6/4/20
    Description
    NSYAMRD3050_ROHS_DECLARATION
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    NSYAMRD3050 : NSYAMRD3050_REACH_DECLARATION
    Description
    NSYAMRD3050_REACH_DECLARATION
    prp.document.label.format pdf
    Size 195.3 KB
    Date 6/4/20
    Description
    NSYAMRD3050_REACH_DECLARATION
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /