Welcome to the Schneider Electric corporate Website

Select your location

Welcome the the Schneider Electric French website. It looks like you are located in the United States, would you like to change your location?

Traduisez en francais
View all   Outdoor heavy duty
Schneider Electric NSYAPFXWM Image

NSYAPFXWM

Green premium brand logo
Schneider Electric NSYAPFXWM Image
NSYAPFXWM
Green premium brand logo

Spacial - plinth fixing kit stainless steel 304L

Show more characteristics
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    range
    Spacial
    Application
    Outdoor heavy duty
    accessory / separate part category
    Fixing accessory
    product or component type
    Fixing kit
    Application
    Multi-purpose
    For enclosure nominal dimensions
    -
    mounting support
    Plinth kit
    range compatibility
    Spacial S3HD
    device composition
    2 fixing elements
    Complementary
    material
    Stainless steel 304L
    fixing mode
    By fixing element - on corners of plinth location
    net weight
    0.75 kg
    Packing Units
    Unit Type of Package 1
    PCE
    Number of Units in Package 1
    1
    Package 1 Weight
    750 g
    Package 1 Height
    1.5 cm
    Package 1 width
    8 cm
    Package 1 Length
    35 cm
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    REACh free of SVHC
    Yes
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
    Product out of China RoHS scope. Substance declaration for your information
    Environmental Disclosure
  • View more View less

    Documents

    Language
    • All Languages8
    • English7
    • Spanish2
    Catalogue
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 84 MB
    Date 10/31/19
    Description
    CRN version.
    Universal Enclosures - Catalogue 2020 (Version Release 1.0)
    Description
    This catalogue includes Spacial S3D ranges
    prp.document.label.format pdf
    Size 84.4 MB
    Date 10/18/19
    Description
    This catalogue includes Spacial S3D ranges
    prp.document.label.format pdf
    Size 83.1 MB
    Date 10/31/19
    User guide
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 1.2 MB
    Date 1/19/15
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    NSYAPFXWM : NSYAPFXWM_ROHS_CHINA_DECLARATION
    Description
    NSYAPFXWM_ROHS_CHINA_DECLARATION
    prp.document.label.format pdf
    Size 195.3 KB
    Date 7/6/20
    Description
    NSYAPFXWM_ROHS_CHINA_DECLARATION
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    NSYAPFXWM : NSYAPFXWM_ROHS_DECLARATION
    Description
    NSYAPFXWM_ROHS_DECLARATION
    prp.document.label.format pdf
    Size 195.3 KB
    Date 7/6/20
    Description
    NSYAPFXWM_ROHS_DECLARATION
    Product Environmental Profile
    Format
    Size
    Date
    Add to My Documents
    Spacial S3D - Steel Wall Mounting Enclosure (Version 2.0)
    Description
    Spacial S3D - Steel Wall Mounting Enclosure
    prp.document.label.format pdf
    Size 391.5 KB
    Date 12/22/15
    Description
    Spacial S3D - Steel Wall Mounting Enclosure
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    NSYAPFXWM : NSYAPFXWM_REACH_DECLARATION
    Description
    NSYAPFXWM_REACH_DECLARATION
    prp.document.label.format pdf
    Size 195.3 KB
    Date 7/6/20
    Description
    NSYAPFXWM_REACH_DECLARATION
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.