Welcome to the Schneider Electric corporate Website

Select your location

View all   Thalassa PLD
Schneider Electric NSYAPLD86 Image

NSYAPLD86

Green premium brand logo
Schneider Electric NSYAPLD86 Image
NSYAPLD86
Green premium brand logo

Bakelite insulating mounting plate for PLD enclosure W590 - H720 x W481 mm

Show more characteristics
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    range
    Thalassa
    accessory / separate part category
    Mounting accessory
    product or component type
    Mounting plate
    Application
    Multi-purpose
    For enclosure nominal dimensions
    -
    mounting location
    Bottom of enclosure
    mounting plate description
    Insulating
    range compatibility
    Thalassa PLD
    quantity per set
    Set of 1
    material
    Bakelite
    colour
    Black (RAL 9005)
    Complementary
    fixing mode
    By screws - screw type M6 - on back inserts location
    height
    720 mm nominal:
    630 mm real:
    width
    481 mm nominal:
    489 mm real:
    thickness
    5 mm
    net weight
    2.7 kg
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    REACh Regulation
    REACh free of SVHC
    Yes
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
    Product out of China RoHS scope. Substance declaration for your information
  • View more View less

    Documents

    Language
    • All Languages6
    • English5
    • Spanish1
    Catalogue
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 84 MB
    Date 10/31/19
    Description
    CRN version.
    Universal Enclosures - Catalogue 2020 (Version Release 1.0)
    Description
    This catalogue includes Spacial S3D ranges
    prp.document.label.format pdf
    Size 84.4 MB
    Date 10/18/19
    Description
    This catalogue includes Spacial S3D ranges
    prp.document.label.format pdf
    Size 83.1 MB
    Date 10/31/19
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    NSYAPLD86 : NSYAPLD86_ROHS_CHINA_DECLARATION
    Description
    NSYAPLD86_ROHS_CHINA_DECLARATION
    prp.document.label.format pdf
    Size 195.3 KB
    Date 5/26/20
    Description
    NSYAPLD86_ROHS_CHINA_DECLARATION
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    NSYAPLD86 : NSYAPLD86_ROHS_DECLARATION
    Description
    NSYAPLD86_ROHS_DECLARATION
    prp.document.label.format pdf
    Size 195.3 KB
    Date 5/26/20
    Description
    NSYAPLD86_ROHS_DECLARATION
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    NSYAPLD86 : NSYAPLD86_REACH_DECLARATION
    Description
    NSYAPLD86_REACH_DECLARATION
    prp.document.label.format pdf
    Size 195.3 KB
    Date 5/26/20
    Description
    NSYAPLD86_REACH_DECLARATION
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /