Welcome to the Schneider Electric corporate Website

Select your location

View all ClimaSys CV
Schneider Electric NSYAVD1U480 Image

NSYAVD1U480

Schneider Electric NSYAVD1U480 Image
NSYAVD1U480

Actassi - mixing drawer - 43 dB - 486 m3/h

Show more characteristics
The maximum number of products that can be compared is 4

  • Main
    range of product
    Actassi
    product or component type
    Mixing drawer
    accessory / separate part category
    Thermal management
    air flow
    486 m3/h
    Complementary
    device composition
    3 fan
    rated voltage
    230 V AC
    rated power in W
    45 W
    display type
    LED
    type of cooling
    Integrated fan
    number of rack unit
    1U
    height
    530 mm
    width
    230 mm
    depth
    60 mm
    product weight
    3.3 kg
    Environment
    noise level
    43 dB
    Offer Sustainability
    REACh free of SVHC
    Yes
    EU RoHS Directive
    Toxic heavy metal free
    Yes
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
     Pro-active China RoHS declaration (out of China RoHS legal scope)
    Circularity Profile
    No need of specific recycling operations
  • View more View less

    Documents

    Language
    • All Languages8
    • English5
    • French1
    • Spanish2
    Catalogue
    Format
    Size
    Date
    Add to My Documents
    Universal Enclosures - Catalogue 2020 (Version 1.0)
    Description
    This catalogue includes Spacial S3D ranges
    Size pdf
    Size 84.4 MB
    Date 10/18/19
    Description
    This catalogue includes Spacial S3D ranges
    ClimaSys catalog 2017 (Version 2.0)
    Files in document
    pdf
    40.5 MB
    pdf
    16 MB
    Description
    Thermal management system. ClimaSys DT and EffiClima inside
    Size zip
    Size 56.5 MB
    Date 2/1/17
    Files in document
    pdf
    40.5 MB
    pdf
    16 MB
    Description
    Thermal management system. ClimaSys DT and EffiClima inside
    Catalogue ClimaSys 2017 (Version 2.0)
    Files in document
    pdf
    40.7 MB
    pdf
    16.1 MB
    Description
    Gestion thermique avec ClimaSys DT et EffiClima
    Size zip
    Size 56.8 MB
    Date 2/1/17
    Files in document
    pdf
    40.7 MB
    pdf
    16.1 MB
    Description
    Gestion thermique avec ClimaSys DT et EffiClima
    Envolventes Universales - Catálogo 2017 (Version 3.1)
    Description
    Spacial CRN - CRNG News: Spacial SF IEC 61439-2 certified + ClimaSys DT
    Size pdf
    Size 103.3 MB
    Date 7/7/17
    Description
    Spacial CRN - CRNG News: Spacial SF IEC 61439-2 certified + ClimaSys DT
    Catálogo ClimaSys 2017 (Version 2.0)
    Files in document
    pdf
    41.4 MB
    pdf
    16.1 MB
    Description
    Gestión térmica. ClimaSys DT y EffiClima
    Size zip
    Size 57.5 MB
    Date 2/1/17
    Files in document
    pdf
    41.4 MB
    pdf
    16.1 MB
    Description
    Gestión térmica. ClimaSys DT y EffiClima
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    NSYAVD1U480 : Actassi - mixing drawer - 43 dB - 486 m3/h
    Description
    Actassi - mixing drawer - 43 dB - 486 m3/h
    Size pdf
    Size 195.3 KB
    Date 1/19/20
    Description
    Actassi - mixing drawer - 43 dB - 486 m3/h
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    NSYAVD1U480 : Actassi - mixing drawer - 43 dB - 486 m3/h
    Description
    Actassi - mixing drawer - 43 dB - 486 m3/h
    Size pdf
    Size 195.3 KB
    Date 1/19/20
    Description
    Actassi - mixing drawer - 43 dB - 486 m3/h
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    NSYAVD1U480 : Actassi - mixing drawer - 43 dB - 486 m3/h
    Description
    Actassi - mixing drawer - 43 dB - 486 m3/h
    Size pdf
    Size 195.3 KB
    Date 1/19/20
    Description
    Actassi - mixing drawer - 43 dB - 486 m3/h
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /