Welcome to the Schneider Electric corporate Website

Select your location

Welcome the the Schneider Electric French website. It looks like you are located in the United States, would you like to change your location?

Traduisez en francais
View all   Thalassa PLA
Schneider Electric NSYAZ4PLA Image

NSYAZ4PLA

Green premium brand logo
Schneider Electric NSYAZ4PLA Image
NSYAZ4PLA
Green premium brand logo

Coupling device for instal.ver.PLA+NSYZNPLAxx on 900mmplinth NSYZHPLA D420mm

Show more characteristics
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    range
    Thalassa
    accessory / separate part category
    Coupling accessory
    product or component type
    Coupling kit
    Application
    Multi-purpose
    mounting support
    Plinths, between plinth H:60mm and plinth H:900mm
    range compatibility
    Thalassa PLA PLAZ
    Thalassa PLA PLAZT
    device composition
    2 plate
    Complementary
    fixing mode
    Screwed - screw type M12 - plinth H:60 mm with bottom part of enclosure location
    By fixing element - screw type M14 - plinth H:60 mm with plinth H:900 mm location
    height
    50 mm
    width
    370 mm
    depth
    62 mm
    Packing Units
    Package 1 Weight
    1.416 kg
    Package 1 Height
    80.000 mm
    Package 1 width
    90.000 mm
    Package 1 Length
    400.000 mm
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    REACh free of SVHC
    Yes
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
    Product out of China RoHS scope. Substance declaration for your information
    Environmental Disclosure
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • All Languages8
    • English7
    • Spanish3
    Catalogue
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 84 MB
    Date 10/31/19
    Description
    CRN version.
    Universal Enclosures - Catalogue 2020 (Version Release 1.0)
    Description
    This catalogue includes Spacial S3D ranges
    prp.document.label.format pdf
    Size 84.4 MB
    Date 10/18/19
    Description
    This catalogue includes Spacial S3D ranges
    prp.document.label.format pdf
    Size 83.1 MB
    Date 10/31/19
    CAD
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format stp
    Size 65.7 KB
    Date 7/3/19
    Instruction sheet
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 212.8 KB
    Date 8/22/19
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    NSYAZ4PLA : NSYAZ4PLA_ROHS_CHINA_DECLARATION
    Description
    NSYAZ4PLA_ROHS_CHINA_DECLARATION
    prp.document.label.format pdf
    Size 195.3 KB
    Date 8/14/20
    Description
    NSYAZ4PLA_ROHS_CHINA_DECLARATION
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    NSYAZ4PLA : NSYAZ4PLA_ROHS_DECLARATION
    Description
    NSYAZ4PLA_ROHS_DECLARATION
    prp.document.label.format pdf
    Size 195.3 KB
    Date 8/14/20
    Description
    NSYAZ4PLA_ROHS_DECLARATION
    Product Environmental Profile
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 90 KB
    Date 9/28/11
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.