Global (English)
Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Select your location
View all Thalassa PLA
Schneider Electric NSYBANPLA53 Image

NSYBANPLA53

Green premium brand logo
Schneider Electric NSYBANPLA53 Image
NSYBANPLA53
Green premium brand logo

Horizontal support plate for PLA enclosure W500xD320mm

Show more characteristics
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range
    Thalassa
    accessory / separate part category
    Installation accessory
    product or component type
    Support
    Application
    Multi-purpose
    mounting support
    Vertical uprights, for installation of one or several support plates
    range compatibility
    Thalassa PLA
    device composition
    fixing elements
    1 plate
    Complementary
    material
    Galvanised steel
    adjustment
    Adjustable in height every 50 mm for uprights
    maximum load
    60 kg
    height
    18 mm
    width
    458 mm
    depth
    240 mm
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    REACh Regulation
    REACh free of SVHC
    Yes
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Toxic heavy metal free
    Yes
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
     Pro-active China RoHS declaration (out of China RoHS legal scope)
    Environmental Disclosure
    Circularity Profile
    No need of specific recycling operations
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • All Languages7
    • English6
    • Spanish2
    Catalogue
    Format
    Size
    Date
    Add to My Documents
    Universal Enclosures - Catalogue 2020 (Version 1.0)
    Description
    This catalogue includes Spacial S3D ranges
    Size pdf
    Size 84.4 MB
    Date 10/18/19
    Description
    This catalogue includes Spacial S3D ranges
    Envolventes Universales - Catálogo 2017 (Version 3.1)
    Description
    Spacial CRN - CRNG News: Spacial SF IEC 61439-2 certified + ClimaSys DT
    Size pdf
    Size 103.3 MB
    Date 7/7/17
    Description
    Spacial CRN - CRNG News: Spacial SF IEC 61439-2 certified + ClimaSys DT
    Instruction sheet
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 378.2 KB
    Date 3/17/15
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    Horizontal support plate for PLA enclosure W500xD320mm
    Description
    Horizontal support plate for PLA enclosure W500xD320mm
    Size pdf
    Size 195.3 KB
    Date 11/18/19
    Description
    Horizontal support plate for PLA enclosure W500xD320mm
    Product Environmental Profile
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 343.6 KB
    Date 10/4/16
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    Horizontal support plate for PLA enclosure W500xD320mm
    Description
    Horizontal support plate for PLA enclosure W500xD320mm
    Size pdf
    Size 195.3 KB
    Date 11/18/19
    Description
    Horizontal support plate for PLA enclosure W500xD320mm
    RoHs China Declaration
    Format
    Size
    Date
    Add to My Documents
    Horizontal support plate for PLA enclosure W500xD320mm
    Description
    Horizontal support plate for PLA enclosure W500xD320mm
    Size pdf
    Size 195.3 KB
    Date 11/18/19
    Description
    Horizontal support plate for PLA enclosure W500xD320mm
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /