Global (English)
Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Select your location
View all Spacial CRN
Schneider Electric NSYBF2U25P Image

NSYBF2U25P

Schneider Electric NSYBF2U25P Image
NSYBF2U25P

19" fixed shelf 2U on 2 uprights D250 with permissive load 20Kg

Show more characteristics
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range of product
    Actassi
    accessory / separate part type
    Fixed perforated shelf
    device application
    Multi-purpose
    Electronic application
    colour
    Grey (RAL 7035)
    Complementary
    range compatibility
    Actassi VDS
    Actassi VDA
    material
    Sheet steel
    surface finish
    Epoxy-polyester powder
    mounting support
    19" rack, front or rear
    product compatibility
    Spacial SF-S, SF-E, VDM, PLA enclosures
    fixing mode
    By 19" fixing element: 19" uprights of rack
    number of rack unit
    2U
    permanent permissible load
    20 kg
    thickness
    5 mm
    number of units 19"
    2
    height
    88.9 mm
    width
    465 mm
    depth
    250 mm
    Offer Sustainability
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Toxic heavy metal free
    Yes
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
     Pro-active China RoHS declaration (out of China RoHS legal scope)
    Environmental Disclosure
    Circularity Profile
    No need of specific recycling operations
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • English5
    Catalogue
    Format
    Size
    Date
    Add to My Documents
    The Actassi system (Version 5.2)
    Description
    All the components for an network connectivity system
    Size pdf
    Size 20.2 MB
    Date 10/16/19
    Description
    All the components for an network connectivity system
    CAD
    Format
    Size
    Date
    Add to My Documents
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    19" fixed shelf 2U on 2 uprights D250 with permissive load 20Kg
    Description
    19" fixed shelf 2U on 2 uprights D250 with permissive load 20Kg
    Size pdf
    Size 195.3 KB
    Date 11/16/19
    Description
    19" fixed shelf 2U on 2 uprights D250 with permissive load 20Kg
    Product Environmental Profile
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 833.2 KB
    Date 5/5/11
    Description
    PEP Actassi VDA
    RoHs China Declaration
    Format
    Size
    Date
    Add to My Documents
    19" fixed shelf 2U on 2 uprights D250 with permissive load 20Kg
    Description
    19" fixed shelf 2U on 2 uprights D250 with permissive load 20Kg
    Size pdf
    Size 195.3 KB
    Date 11/16/19
    Description
    19" fixed shelf 2U on 2 uprights D250 with permissive load 20Kg
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /