Welcome to the Schneider Electric corporate Website

Select your location

Welcome the the Schneider Electric French website. It looks like you are located in the United States, would you like to change your location?

Traduisez en francais
View all   Spacial SF
Schneider Electric NSYBHS800L Image

NSYBHS800L

Schneider Electric NSYBHS800L Image
NSYBHS800L

2 hor. busbar sup. In 3200A 10 mm bars. Bars distance 115mm. For 800mm widths

Show more characteristics
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    range
    Spacial
    accessory / separate part category
    Busbar accessory
    product or component type
    Busbar support
    Application
    Multi-purpose
    Prisma application
    enclosure nominal dimensions
    -
    mounting location
    On structure of enclosure
    mounting support
    Vertical uprights
    busbar position
    Horizontal
    range compatibility
    Linergy BS
    Spacial SFP
    Prisma PH
    Complementary
    cubicle-device connection
    Linergy BS horizontal busbar - fixed
    device composition
    fixing elements
    1 metal support
    2 insulating bar support
    quantity per set
    Set of 1
    material
    Bar support: plastic
    Metal support: steel
    fixing mode
    By fixing element
    height
    59.25 mm
    width
    710 mm fixing centers:
    depth
    39 mm
    [In] rated current
    3200 A
    Packing Units
    Unit Type of Package 1
    PCE
    Number of Units in Package 1
    1
    Package 1 Weight
    2.492 kg
    Package 1 Height
    6.5 cm
    Package 1 width
    12 cm
    Package 1 Length
    71.5 cm
    Offer Sustainability
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Toxic heavy metal free
    Yes
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
     Pro-active China RoHS declaration (out of China RoHS legal scope)
    Environmental Disclosure
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • All Languages5
    • English4
    • French1
    Catalogue
    Format
    Size
    Date
    Add to My Documents
    Linergy - Distribution and connection systems catalogue - English (Version 3.0)
    Description
    Distribution and connection systems catalogue
    prp.document.label.format pdf
    Size 82.2 MB
    Date 10/10/19
    Description
    Distribution and connection systems catalogue
    prp.document.label.format pdf
    Size 33.8 MB
    Date 5/30/16
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    NSYBHS800L : 2 hor. busbar sup. In 3200A 10 mm bars. Bars distance 115mm. For 800mm widths
    Description
    2 hor. busbar sup. In 3200A 10 mm bars. Bars distance 115mm. For 800mm widths
    prp.document.label.format pdf
    Size 195.3 KB
    Date 7/15/20
    Description
    2 hor. busbar sup. In 3200A 10 mm bars. Bars distance 115mm. For 800mm widths
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    NSYBHS800L : 2 hor. busbar sup. In 3200A 10 mm bars. Bars distance 115mm. For 800mm widths
    Description
    2 hor. busbar sup. In 3200A 10 mm bars. Bars distance 115mm. For 800mm widths
    prp.document.label.format pdf
    Size 195.3 KB
    Date 7/15/20
    Description
    2 hor. busbar sup. In 3200A 10 mm bars. Bars distance 115mm. For 800mm widths
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    NSYBHS800L : 2 hor. busbar sup. In 3200A 10 mm bars. Bars distance 115mm. For 800mm widths
    Description
    2 hor. busbar sup. In 3200A 10 mm bars. Bars distance 115mm. For 800mm widths
    prp.document.label.format pdf
    Size 195.3 KB
    Date 7/15/20
    Description
    2 hor. busbar sup. In 3200A 10 mm bars. Bars distance 115mm. For 800mm widths
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.