Welcome to the Schneider Electric corporate Website

Select your location

View all   ClimaSys CA
Schneider Electric NSYCAF291DG Image

NSYCAF291DG

Schneider Electric NSYCAF291DG Image
NSYCAF291DG

ClimaSys - CSVS SmartFilter G2 291x291mm

Show more characteristics
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    range
    ClimaSys
    product name
    ClimaSys CA
    product or component type
    Filter
    range compatibility
    Spacial
    Thalassa
    accessory / separate part category
    Thermal management accessory
    Complementary
    type of ventilation filter
    G2 EN 779
    ISO 16890-1
    mounting location
    Between enclosure and outlet grille or fan
    product compatibility
    Dust sensor NSYCCASFSDUST
    NSYCVF...M...DG
    NSYCAG...DG
    accessory / separate part destination
    Outlet grille 336 x 316 mm
    quantity per set
    Set of 5
    cut-out dimensions
    291 x 291 mm
    width
    280 mm
    height
    280 mm
    thickness
    8 mm
    Environment
    flame retardance
    M1 conforming to NF P92-507
    K1/F1 conforming to DIN 53 438
    Offer Sustainability
    REACh Regulation
    REACh free of SVHC
    Yes
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
    Product out of China RoHS scope. Substance declaration for your information
  • View more View less

    Documents

    Language
    • All Languages8
    • English7
    • Spanish2
    Catalogue
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 84 MB
    Date 10/31/19
    Description
    CRN version.
    Universal Enclosures - Catalogue 2020 (Version Release 1.0)
    Description
    This catalogue includes Spacial S3D ranges
    prp.document.label.format pdf
    Size 84.4 MB
    Date 10/18/19
    Description
    This catalogue includes Spacial S3D ranges
    prp.document.label.format pdf
    Size 83.1 MB
    Date 10/31/19
    Brochure
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 204.1 MB
    Date 6/13/19
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    NSYCAF291DG : NSYCAF291DG_ROHS_CHINA_DECLARATION
    Description
    NSYCAF291DG_ROHS_CHINA_DECLARATION
    prp.document.label.format pdf
    Size 195.3 KB
    Date 6/4/20
    Description
    NSYCAF291DG_ROHS_CHINA_DECLARATION
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    NSYCAF291DG : NSYCAF291DG_ROHS_DECLARATION
    Description
    NSYCAF291DG_ROHS_DECLARATION
    prp.document.label.format pdf
    Size 195.3 KB
    Date 6/4/20
    Description
    NSYCAF291DG_ROHS_DECLARATION
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    NSYCAF291DG : NSYCAF291DG_REACH_DECLARATION
    Description
    NSYCAF291DG_REACH_DECLARATION
    prp.document.label.format pdf
    Size 195.3 KB
    Date 6/4/20
    Description
    NSYCAF291DG_REACH_DECLARATION
    System user guide
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 14.9 MB
    Date 7/3/19
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /