Global (English)
Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Select your location
View all ClimaSys CA
Schneider Electric NSYCAG92DGC Image

NSYCAG92DGC

Schneider Electric NSYCAG92DGC Image
NSYCAG92DGC

ClimaSys CA - CSVS External SmartGrid for cut-out 92x92mm

Show more characteristics
The maximum number of products that can be compared is 4

  • Main
    range
    ClimaSys
    product name
    ClimaSys CA
    product or component type
    Outlet grille cover
    device application
    To digitize a standard ClimaSys CV fan
    To replace an existing ClimaSys DG grille
    To make visible the LEDs status
    To inform about ventilation reliability from the dust sensor
    range compatibility
    ClimaSys CV
    ClimaSys DG
    accessory / separate part category
    Thermal management accessory
    Spare part
    accessory / separate part destination
    ClimaSys ventilation system
    fixing mode
    Clipped
    quantity per set
    Set of 1
    Complementary
    material
    Injected thermoplastic (PC)
    colour
    Smoked black (RAL 9005)
    cut-out dimensions
    92 x 92 mm
    width
    117 mm external:
    height
    137 mm external:
    IP degree of protection
    IP54 fan
    IP54 grille
    depth
    13 mm external:
    device composition
    1 x outlet grille cover
    1 x smart filter with dust sensor
    Offer Sustainability
    REACh Regulation
    REACh free of SVHC
    Yes
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
    Product out of China RoHS scope. Substance declaration for your information
  • View more View less

    Documents

    Language
    • All Languages8
    • English8
    • French3
    • Spanish3
    Catalogue
    Format
    Size
    Date
    Add to My Documents
    Universal Enclosures - Catalogue 2020 (Version 1.0)
    Description
    This catalogue includes Spacial S3D ranges
    Size pdf
    Size 84.4 MB
    Date 10/18/19
    Description
    This catalogue includes Spacial S3D ranges
    Brochure
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 204.1 MB
    Date 6/13/19
    Instruction sheet
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 14.9 MB
    Date 3/28/19
    Catalogue page
    Format
    Size
    Date
    Add to My Documents
    Size zip
    Size 9.3 MB
    Date 3/28/19
    Files in document
    pdf
    3 MB
    pdf
    6.3 MB
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    NSYCAG92DGC : ClimaSys CA - CSVS External SmartGrid for cut-out 92x92mm
    Description
    ClimaSys CA - CSVS External SmartGrid for cut-out 92x92mm
    Size pdf
    Size 195.3 KB
    Date 1/17/20
    Description
    ClimaSys CA - CSVS External SmartGrid for cut-out 92x92mm
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    NSYCAG92DGC : ClimaSys CA - CSVS External SmartGrid for cut-out 92x92mm
    Description
    ClimaSys CA - CSVS External SmartGrid for cut-out 92x92mm
    Size pdf
    Size 195.3 KB
    Date 1/17/20
    Description
    ClimaSys CA - CSVS External SmartGrid for cut-out 92x92mm
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    NSYCAG92DGC : ClimaSys CA - CSVS External SmartGrid for cut-out 92x92mm
    Description
    ClimaSys CA - CSVS External SmartGrid for cut-out 92x92mm
    Size pdf
    Size 195.3 KB
    Date 1/17/20
    Description
    ClimaSys CA - CSVS External SmartGrid for cut-out 92x92mm
    System user guide
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 14.9 MB
    Date 7/3/19
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /