Welcome to the Schneider Electric corporate Website

Select your location

Welcome the the Schneider Electric French website. It looks like you are located in the United States, would you like to change your location?

Traduisez en francais
View all   ClimaSys CC
Schneider Electric NSYCCOFR55 Image

NSYCCOFR55

Schneider Electric NSYCCOFR55 Image
NSYCCOFR55

ClimaSys CC - Trim frame IP55 for Filterstat Controller

Show more characteristics
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    range
    ClimaSys
    product name
    ClimaSys CC
    product or component type
    Cover frame
    range compatibility
    Spacial
    Thalassa
    product compatibility
    Controller
    Hub
    Complementary
    accessory / separate part category
    Protection accessory
    mounting location
    Door of enclosure
    Lateral panel of enclosure
    IP degree of protection
    IP55 conforming to EN 60529
    material
    Injected thermoplastic (PC)
    quantity per set
    Set of 1
    width
    100 mm external:
    height
    100 mm external:
    depth
    16 mm external:
    colour
    Black (RAL 9005)
    product certifications
    CE
    EAC
    Offer Sustainability
    REACh free of SVHC
    Yes
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
    Product out of China RoHS scope. Substance declaration for your information
  • View more View less

    Documents

    Language
    • All Languages9
    • English8
    • Spanish3
    Catalogue
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 84 MB
    Date 10/31/19
    Description
    CRN version.
    Universal Enclosures - Catalogue 2020 (Version Release 1.0)
    Description
    This catalogue includes Spacial S3D ranges
    prp.document.label.format pdf
    Size 84.4 MB
    Date 10/18/19
    Description
    This catalogue includes Spacial S3D ranges
    prp.document.label.format pdf
    Size 83.1 MB
    Date 10/31/19
    CAD
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format stp
    Size 1.6 MB
    Date 6/13/19
    Brochure
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 204.1 MB
    Date 6/13/19
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    NSYCCOFR55 : NSYCCOFR55_ROHS_CHINA_DECLARATION
    Description
    NSYCCOFR55_ROHS_CHINA_DECLARATION
    prp.document.label.format pdf
    Size 195.3 KB
    Date 7/7/20
    Description
    NSYCCOFR55_ROHS_CHINA_DECLARATION
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    NSYCCOFR55 : NSYCCOFR55_ROHS_DECLARATION
    Description
    NSYCCOFR55_ROHS_DECLARATION
    prp.document.label.format pdf
    Size 195.3 KB
    Date 7/7/20
    Description
    NSYCCOFR55_ROHS_DECLARATION
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    NSYCCOFR55 : NSYCCOFR55_REACH_DECLARATION
    Description
    NSYCCOFR55_REACH_DECLARATION
    prp.document.label.format pdf
    Size 195.3 KB
    Date 7/7/20
    Description
    NSYCCOFR55_REACH_DECLARATION
    System user guide
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 14.9 MB
    Date 7/3/19
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.