Welcome to the Schneider Electric corporate Website

Select your location

Welcome the the Schneider Electric French website. It looks like you are located in the United States, would you like to change your location?

Traduisez en francais
View all   Spacial CRN
Schneider Electric NSYCDC2M125 Image
Discontinued

NSYCDC2M125

Schneider Electric NSYCDC2M125 Image
Discontinued
NSYCDC2M125

Cable ducting cover for ducting DIM 125. Length: 2m. Packaging unit: 12 pieces

Show more characteristics
NSYCDC2M125 has not been replaced. Please contact your customer care center for more information.
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    accessory / separate part category
    Cable management accessory
    product or component type
    Cover
    product destination
    Cable duct
    range compatibility
    Thalassa PLA
    Thalassa PLS
    Thalassa PLM
    Spacial SBM
    Spacial S3D
    Spacial S3CM
    Spacial CRN
    Application
    Multi-purpose
    mounting support
    Cable duct width 125 mm
    device composition
    1 cover
    quantity per set
    Set of 6
    Complementary
    material
    PVC (polyvinyl chloride)
    colour
    Grey (RAL 7030)
    fixing mode
    Clipped
    length
    2000 mm
    width
    125 mm
    Packing Units
    Package 1 Weight
    0.170 kg
    Package 1 Height
    5.000 mm
    Package 1 width
    125.000 mm
    Package 1 Length
    2000.000 mm
    Contractual warranty
    Warranty
    18 months
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.