View all
ClimaSys CE

NSYCEA22E
-
Characteristics
Main range ClimaSysproduct name ClimaSys CEproduct or component type Air-air exchangermounting type Sides of enclosurecooling power 22 W power is obtained by multiplying specific power by DeltaT (Tex.t-Tint.)Complementary Flow rate External circuit: 280 m3/hInternal circuit: 280 m3/hcontrol type Withoutambient air temperature for operation 5…55 °C outside the enclosure:Nature of the fluid Airinput voltage 230 V 50/60 Hz[In] rated current 0.5 Apower consumption in W 72 Wheight 413 mm external:width 189 mm external:depth 149 mm external:net weight 7 kgNoise level 59 dB conforming to EN/ISO 3746protection type Thermal protection: T 1 Amaterial Steelcolour Grey (RAL 7035)Environment IP degree of protection IP55 (internal IP)IP2xC (external IP)product certifications CEdirectives 2004/108/EC - electromagnetic compatibility2006/95/EC - low voltage directive2006/42/EC - machinerystandards EN 60335-1EN 60204-1EN 60335-2-40EN/ISO 12100Offer Sustainability REACh Regulation EU RoHS Directive Not compliantMercury free YesChina RoHS Regulation China RoHS declaration
Product out of China RoHS scope. Substance declaration for your informationWEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins -
View more
Documents
Language- All Languages17
- English12
- Chinese3
- French5
- German3
- Italian3
- Russian3
- Spanish6
CatalogueFormatSizeAdd to My DocumentsUniversal Enclosures - Catalogue 2020 (Version 1.0)DescriptionThis catalogue includes Spacial S3D rangesSize pdfSize 84.4 MBDate 10/18/19DescriptionThis catalogue includes Spacial S3D rangesSize pdfSize 15.6 MBDate 5/7/18Size pdfSize 15.7 MBDate 5/7/18ClimaSys catalog 2017 (Version 2.0)Files in documentDescriptionThermal management system. ClimaSys DT and EffiClima insideSize zipSize 56.5 MBDate 2/1/17Files in documentDescriptionThermal management system. ClimaSys DT and EffiClima insideSize pdfSize 16 MBDate 5/7/18Catalogue ClimaSys 2017 (Version 2.0)Files in documentDescriptionGestion thermique avec ClimaSys DT et EffiClimaSize zipSize 56.8 MBDate 2/1/17Files in documentDescriptionGestion thermique avec ClimaSys DT et EffiClimaSize pdfSize 16.1 MBDate 5/7/18Envolventes Universales - Catálogo 2017 (Version 3.1)DescriptionSpacial CRN - CRNG News: Spacial SF IEC 61439-2 certified + ClimaSys DTSize pdfSize 103.3 MBDate 7/7/17DescriptionSpacial CRN - CRNG News: Spacial SF IEC 61439-2 certified + ClimaSys DTCatálogo ClimaSys 2017 (Version 2.0)Files in documentDescriptionGestión térmica. ClimaSys DT y EffiClimaSize zipSize 57.5 MBDate 2/1/17Files in documentDescriptionGestión térmica. ClimaSys DT y EffiClimaCADFormatSizeAdd to My DocumentsCAD file (on TraceParts) for NSYCEA22E: ClimaSys Exchanger air-air 22W/K side mounted without T (Version 2.0)Size pdfSize 194.4 KBDate 4/11/19CAD Drawing - 3D STP Format - ClimaSys CE Exchanger air-air 22W/K side-mounted without thermostat (Version 1.0)Size stpSize 4.6 MBDate 8/1/16Instruction sheetFormatSizeAdd to My DocumentsChina RoHS declarationFormatSizeAdd to My DocumentsClimaSys Exchanger air-air 22W/K side mounted without TDescriptionClimaSys Exchanger air-air 22W/K side mounted without TSize pdfSize 195.3 KBDate 12/6/19DescriptionClimaSys Exchanger air-air 22W/K side mounted without TEU RoHS DeclarationFormatSizeAdd to My DocumentsClimaSys Exchanger air-air 22W/K side mounted without TDescriptionClimaSys Exchanger air-air 22W/K side mounted without TSize pdfSize 195.3 KBDate 12/6/19DescriptionClimaSys Exchanger air-air 22W/K side mounted without TREACh DeclarationFormatSizeAdd to My DocumentsClimaSys Exchanger air-air 22W/K side mounted without TDescriptionClimaSys Exchanger air-air 22W/K side mounted without TSize pdfSize 195.3 KBDate 12/6/19DescriptionClimaSys Exchanger air-air 22W/K side mounted without T -
View more
Software and Firmware
Language- All Languages1
- English2
- French2
- German2
- Italian2
- Russian2
- Spanish2
Software - ReleasedFormatSizeAdd to My DocumentsProClima (Version 8.1.4)DescriptionThermal Calculation SoftwareSize exeSize 75.9 MBDate 12/5/19DescriptionThermal Calculation Software -
Technical FAQs
No results found.Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.