Global (English)
Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Select your location
View all ClimaSys CE
Schneider Electric NSYCEARTFIT14 Image

NSYCEARTFIT14

Schneider Electric NSYCEARTFIT14 Image
NSYCEARTFIT14

retrofit panel for exchanger air-air - 14 W/K

Show more characteristics
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range of product
    ClimaSys
    product name
    CE
    product or component type
    Retrofit kit
    device application
    Adapt old offer
    accessory / separate part type
    Mounting panel
    product destination
    To adapt new exchanger 14 W on the old 15 W mounting position
    device composition
    1 adaptor
    fixing elements
    Complementary
    mounting location
    Side of enclosure
    material
    Metal
    colour
    Grey (RAL 7035)
    height
    700 mm
    width
    270 mm
    depth
    1.5 mm
    Offer Sustainability
    REACh Regulation
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
    Product out of China RoHS scope. Substance declaration for your information
  • View more View less

    Documents

    Language
    • All Languages6
    • English5
    • Spanish3
    Catalogue
    Format
    Size
    Date
    Add to My Documents
    Envolventes Universales - Catálogo 2017 (Version 3.1)
    Description
    Spacial CRN - CRNG News: Spacial SF IEC 61439-2 certified + ClimaSys DT
    Size pdf
    Size 103.3 MB
    Date 7/7/17
    Description
    Spacial CRN - CRNG News: Spacial SF IEC 61439-2 certified + ClimaSys DT
    CAD
    Format
    Size
    Date
    Add to My Documents
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    retrofit panel for exchanger air-air - 14 W/K
    Description
    retrofit panel for exchanger air-air - 14 W/K
    Size pdf
    Size 195.3 KB
    Date 12/7/19
    Description
    retrofit panel for exchanger air-air - 14 W/K
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    retrofit panel for exchanger air-air - 14 W/K
    Description
    retrofit panel for exchanger air-air - 14 W/K
    Size pdf
    Size 195.3 KB
    Date 12/7/19
    Description
    retrofit panel for exchanger air-air - 14 W/K
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    retrofit panel for exchanger air-air - 14 W/K
    Description
    retrofit panel for exchanger air-air - 14 W/K
    Size pdf
    Size 195.3 KB
    Date 12/7/19
    Description
    retrofit panel for exchanger air-air - 14 W/K
  • View more View less

    Software and Firmware

    Language
    • All Languages1
    • English2
    • French2
    • German2
    • Italian2
    • Russian2
    • Spanish2
    Software - Released
    Format
    Size
    Date
    Add to My Documents
    ProClima (Version 8.1.4)
    Description
    Thermal Calculation Software
    Size exe
    Size 75.9 MB
    Date 12/5/19
    Description
    Thermal Calculation Software
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /