Welcome to the Schneider Electric corporate Website

Select your location

View all   Spacial SF
Schneider Electric NSYCECS610 Image

NSYCECS610

Schneider Electric NSYCECS610 Image
NSYCECS610

Spacial SF cable gland support for CaSys plates - by clips - 600x1000 mm

Show more characteristics
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    range
    Spacial
    product or component type
    Cable gland plate
    accessory / separate part category
    Cable management accessory
    Application
    Electronic application
    For enclosure nominal width
    600 mm
    For enclosure nominal depth
    1000 mm
    range compatibility
    Spacial SF
    mounting location
    Enclosure bottom
    type of gland plate
    CaSys plates
    device composition
    fixing elements
    2 plates
    quantity per set
    Set of 1
    material
    Galvanised steel
    Complementary
    height
    450 mm
    thickness
    1.5 mm
    Offer Sustainability
    REACh Regulation
    REACh free of SVHC
    Yes
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Toxic heavy metal free
    Yes
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
     Pro-active China RoHS declaration (out of China RoHS legal scope)
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • All Languages6
    • English5
    • Spanish1
    Catalogue
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 84 MB
    Date 10/31/19
    Description
    CRN version.
    Universal Enclosures - Catalogue 2020 (Version Release 1.0)
    Description
    This catalogue includes Spacial S3D ranges
    prp.document.label.format pdf
    Size 84.4 MB
    Date 10/18/19
    Description
    This catalogue includes Spacial S3D ranges
    prp.document.label.format pdf
    Size 83.1 MB
    Date 10/31/19
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    NSYCECS610 : NSYCECS610_ROHS_CHINA_DECLARATION
    Description
    NSYCECS610_ROHS_CHINA_DECLARATION
    prp.document.label.format pdf
    Size 195.3 KB
    Date 5/26/20
    Description
    NSYCECS610_ROHS_CHINA_DECLARATION
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    NSYCECS610 : NSYCECS610_ROHS_DECLARATION
    Description
    NSYCECS610_ROHS_DECLARATION
    prp.document.label.format pdf
    Size 195.3 KB
    Date 5/26/20
    Description
    NSYCECS610_ROHS_DECLARATION
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    NSYCECS610 : NSYCECS610_REACH_DECLARATION
    Description
    NSYCECS610_REACH_DECLARATION
    prp.document.label.format pdf
    Size 195.3 KB
    Date 5/26/20
    Description
    NSYCECS610_REACH_DECLARATION
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /