Welcome to the Schneider Electric corporate Website

Select your location

View all   Spacial SF
Schneider Electric NSYCECS612 Image

NSYCECS612

Schneider Electric NSYCECS612 Image
NSYCECS612

Spacial SF cable gland support for CaSys plates - by clips - 600x1200 mm

Show more characteristics
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    range
    Spacial
    product or component type
    Cable gland plate
    accessory / separate part category
    Cable management accessory
    For enclosure nominal width
    600 mm
    For enclosure nominal depth
    1200 mm
    range compatibility
    Spacial SF
    mounting location
    Enclosure bottom
    type of gland plate
    CaSys plates
    device composition
    fixing elements
    2 plates
    quantity per set
    Set of 1
    material
    Galvanised steel
    Complementary
    height
    450 mm
    thickness
    1.5 mm
    Offer Sustainability
    REACh Regulation
    REACh free of SVHC
    Yes
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Toxic heavy metal free
    Yes
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
     Pro-active China RoHS declaration (out of China RoHS legal scope)
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • English3
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    NSYCECS612 : NSYCECS612_ROHS_CHINA_DECLARATION
    Description
    NSYCECS612_ROHS_CHINA_DECLARATION
    prp.document.label.format pdf
    Size 195.3 KB
    Date 6/6/20
    Description
    NSYCECS612_ROHS_CHINA_DECLARATION
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    NSYCECS612 : NSYCECS612_ROHS_DECLARATION
    Description
    NSYCECS612_ROHS_DECLARATION
    prp.document.label.format pdf
    Size 195.3 KB
    Date 6/6/20
    Description
    NSYCECS612_ROHS_DECLARATION
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    NSYCECS612 : NSYCECS612_REACH_DECLARATION
    Description
    NSYCECS612_REACH_DECLARATION
    prp.document.label.format pdf
    Size 195.3 KB
    Date 6/6/20
    Description
    NSYCECS612_REACH_DECLARATION
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /