Welcome to the Schneider Electric corporate Website

Select your location

View all   Spacial CRN
Schneider Electric NSYCEJDS10 Image

NSYCEJDS10

Schneider Electric NSYCEJDS10 Image
NSYCEJDS10

Cable entry grommets for cable entries Multi-CS, for cables diameters 10-11 mm

Show more characteristics
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    range
    Spacial
    product or component type
    Grommet
    accessory / separate part category
    Cable management accessory
    device application
    Multi-purpose
    quantity per set
    Set of 12
    Complementary
    material
    TPE (thermoplastic elastomer)
    cable entry number
    1 x 10…11 mm
    net weight
    0.003 kg
    Environment
    IP degree of protection
    IP65 conforming to IEC 60529
    flame retardance
    V0 conforming to UL 94
    ambient air temperature for operation
    -30…100 °C
    resistance to chemical agents
    Good resistant to alcohols
    Good resistance to fuels
    Good resistance to weak acids and bases
    Good resistance to mineral oils and greases
    environmental health and issues
    Halogen free
    Offer Sustainability
    REACh Regulation
    REACh free of SVHC
    Yes
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
    Product out of China RoHS scope. Substance declaration for your information
  • View more View less

    Documents

    Language
    • All Languages8
    • English7
    • Spanish3
    Catalogue
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 84 MB
    Date 10/31/19
    Description
    CRN version.
    Universal Enclosures - Catalogue 2020 (Version Release 1.0)
    Description
    This catalogue includes Spacial S3D ranges
    prp.document.label.format pdf
    Size 84.4 MB
    Date 10/18/19
    Description
    This catalogue includes Spacial S3D ranges
    prp.document.label.format pdf
    Size 83.1 MB
    Date 10/31/19
    CAD
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format stp
    Size 9.3 KB
    Date 9/17/13
    Instruction sheet
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 5.8 MB
    Date 7/15/19
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    NSYCEJDS10 : NSYCEJDS10_ROHS_CHINA_DECLARATION
    Description
    NSYCEJDS10_ROHS_CHINA_DECLARATION
    prp.document.label.format pdf
    Size 195.3 KB
    Date 6/5/20
    Description
    NSYCEJDS10_ROHS_CHINA_DECLARATION
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    NSYCEJDS10 : NSYCEJDS10_ROHS_DECLARATION
    Description
    NSYCEJDS10_ROHS_DECLARATION
    prp.document.label.format pdf
    Size 195.3 KB
    Date 6/5/20
    Description
    NSYCEJDS10_ROHS_DECLARATION
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    NSYCEJDS10 : NSYCEJDS10_REACH_DECLARATION
    Description
    NSYCEJDS10_REACH_DECLARATION
    prp.document.label.format pdf
    Size 195.3 KB
    Date 6/5/20
    Description
    NSYCEJDS10_REACH_DECLARATION
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /