Welcome to the Schneider Electric corporate Website

Select your location

View all Spacial CRN
Schneider Electric NSYCEJDS2 Image

NSYCEJDS2

Schneider Electric NSYCEJDS2 Image
NSYCEJDS2

Cable entry grommets for cable entries Multi-CS, for cables diameters 2-3 mm

Show more characteristics
The maximum number of products that can be compared is 4

  • Main
    range
    Spacial
    product or component type
    Grommet
    accessory / separate part category
    Cable management accessory
    device application
    Multi-purpose
    quantity per set
    Set of 12
    Complementary
    material
    TPE (thermoplastic elastomer)
    cable entry number
    1 x 2…3 mm
    product weight
    0.006 kg
    Environment
    IP degree of protection
    IP65 conforming to IEC 60529
    flame retardance
    V0 conforming to UL 94
    ambient air temperature for operation
    -30…100 °C
    resistance to chemical agents
    Good resistance to mineral oils and greases
    Good resistant to alcohols
    Good resistance to fuels
    Good resistance to weak acids and bases
    environmental health and issues
    Halogen free
  • View more View less

    Documents

    Language
    • English3
    Catalogue
    Format
    Size
    Date
    Add to My Documents
    Universal Enclosures - Catalogue 2020 (Version 1.0)
    Description
    This catalogue includes Spacial S3D ranges
    Size pdf
    Size 84.4 MB
    Date 10/18/19
    Description
    This catalogue includes Spacial S3D ranges
    CAD
    Format
    Size
    Date
    Add to My Documents
    Size stp
    Size 10.2 KB
    Date 9/17/13
    Instruction sheet
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 5.8 MB
    Date 7/15/19
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /