Welcome to the Schneider Electric corporate Website

Select your location

View all ClimaSys CE
Schneider Electric NSYCEW3150W230VL Image

NSYCEW3150W230VL

Schneider Electric NSYCEW3150W230VL Image
NSYCEW3150W230VL

ClimaSys Exchanger air-water 3150W lateral

Show more characteristics
The maximum number of products that can be compared is 4

NSYCEW3150W230VL may be replaced by any of the following products:
Product
Qty
NSYCEW3K5
Qty
1
The maximum number of products that can be compared is 4
  • Reason for Substitution: Rebranding
  • Substitution date: 04 January 2014
  • 01/04/14
1
NSYCEWX3K5
Qty
1
The maximum number of products that can be compared is 4
  • Reason for Substitution: Rebranding
  • Substitution date: 04 January 2014
  • 01/04/14
1
NSYCEW3K5UL
Qty
1
The maximum number of products that can be compared is 4
  • Reason for Substitution: Rebranding
  • Substitution date: 04 January 2014
  • 01/04/14
1
NSYCEWX3K5UL
Qty
1
The maximum number of products that can be compared is 4
  • Reason for Substitution: Rebranding
  • Substitution date: 04 January 2014
  • 01/04/14
1
  • Main
    range
    ClimaSys
    product name
    ClimaSys CE
    product or component type
    Air-water exchanger
    mounting type
    Sides of enclosure
    cooling power
    3150 W
    Complementary
    pressure
    1 MPa for water
    Flow rate
    External circuit: 820 m3/h
    control type
    Thermostat
    temperature setting range
    8…50 °C
    controlled fluid
    Water
    input voltage
    230 V 50/60 Hz
    [In] rated current
    1.7 A
    inrush current
    1.3 A
    output type
    Inverter contact
    height
    950 mm external:
    width
    400 mm external:
    depth
    190 mm external:
    product weight
    21 kg
    Noise level
    54 dB
    material
    Steel
    colour
    Grey (RAL 7035)
    condition of use
    The enclosure must be at least IP54
    Outside temperature could be higher than inside temperature
    Environment
    IP degree of protection
    IP55 conforming to DIN 40050
    product certifications
    UL
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • All Languages5
    • English2
    • French1
    • Spanish2
    Catalogue
    Format
    Size
    Date
    Add to My Documents
    Universal Enclosures - Catalogue 2020 (Version 1.0)
    Description
    This catalogue includes Spacial S3D ranges
    Size pdf
    Size 84.4 MB
    Date 10/18/19
    Description
    This catalogue includes Spacial S3D ranges
    ClimaSys catalog 2017 (Version 2.0)
    Files in document
    pdf
    40.5 MB
    pdf
    16 MB
    Description
    Thermal management system. ClimaSys DT and EffiClima inside
    Size zip
    Size 56.5 MB
    Date 2/1/17
    Files in document
    pdf
    40.5 MB
    pdf
    16 MB
    Description
    Thermal management system. ClimaSys DT and EffiClima inside
    Catalogue ClimaSys 2017 (Version 2.0)
    Files in document
    pdf
    40.7 MB
    pdf
    16.1 MB
    Description
    Gestion thermique avec ClimaSys DT et EffiClima
    Size zip
    Size 56.8 MB
    Date 2/1/17
    Files in document
    pdf
    40.7 MB
    pdf
    16.1 MB
    Description
    Gestion thermique avec ClimaSys DT et EffiClima
    Envolventes Universales - Catálogo 2017 (Version 3.1)
    Description
    Spacial CRN - CRNG News: Spacial SF IEC 61439-2 certified + ClimaSys DT
    Size pdf
    Size 103.3 MB
    Date 7/7/17
    Description
    Spacial CRN - CRNG News: Spacial SF IEC 61439-2 certified + ClimaSys DT
    Catálogo ClimaSys 2017 (Version 2.0)
    Files in document
    pdf
    41.4 MB
    pdf
    16.1 MB
    Description
    Gestión térmica. ClimaSys DT y EffiClima
    Size zip
    Size 57.5 MB
    Date 2/1/17
    Files in document
    pdf
    41.4 MB
    pdf
    16.1 MB
    Description
    Gestión térmica. ClimaSys DT y EffiClima
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /