Global (English)
Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Select your location
View all Spacial CRN
Schneider Electric NSYCGHF16 Image

NSYCGHF16

Schneider Electric NSYCGHF16 Image
NSYCGHF16

Set of cable gland + nut M16 for EMC application, IP68, UL approved

Show more characteristics
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range
    Spacial
    product or component type
    Cable gland
    accessory / separate part category
    Cable management accessory
    range compatibility
    Spacial CRN
    Spacial S3D
    Spacial S3X
    mounting location
    Enclosure bottom
    Enclosure top
    cable entry
    Cable gland M16
    device composition
    1 cable gland
    1 lock nut
    1 seal
    quantity per set
    Set of 10
    material
    Body: nickel plated brass
    Seal: CR (chloroprene)
    Complementary
    colour
    Grey
    surface finish
    Chromium plated
    fixing mode
    Screwed
    By nut
    height
    36 mm
    net weight
    0.027 kg
    Environment
    product certifications
    UL
    environmental characteristic
    EMC directive
    flame retardance
    V2 conforming to UL 94
    ambient air temperature for operation
    -20…100 °C permanent
    -40…150 °C intermittent
    IP degree of protection
    IP68 conforming to IEC 60529 5 bar, 30 min
  • View more View less

    Documents

    Language
    • English2
    Catalogue
    Format
    Size
    Date
    Add to My Documents
    Universal Enclosures - Catalogue 2020 (Version 1.0)
    Description
    This catalogue includes Spacial S3D ranges
    Size pdf
    Size 84.4 MB
    Date 10/18/19
    Description
    This catalogue includes Spacial S3D ranges
    CAD
    Format
    Size
    Date
    Add to My Documents
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /