Welcome to the Schneider Electric corporate Website

Select your location

Welcome the the Schneider Electric French website. It looks like you are located in the United States, would you like to change your location?

Traduisez en francais
View all   Spacial CRN
Schneider Electric NSYCGHF20 Image

NSYCGHF20

Schneider Electric NSYCGHF20 Image
NSYCGHF20

Set of cable gland + nut M20 for EMC application, IP68, UL approved

Show more characteristics
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    range
    Spacial
    product or component type
    Cable gland
    accessory / separate part category
    Cable management accessory
    range compatibility
    Spacial CRN
    Spacial S3D
    Spacial S3X
    mounting location
    Enclosure top
    Enclosure bottom
    cable entry
    Cable gland M20
    device composition
    1 cable gland
    1 lock nut
    1 seal
    quantity per set
    Set of 5
    material
    Body: nickel plated brass
    Seal: CR (chloroprene)
    Complementary
    colour
    Grey
    surface finish
    Chromium plated
    fixing mode
    Screwed
    By nut
    height
    35.5 mm
    net weight
    0.032 kg
    Environment
    product certifications
    UL
    environmental characteristic
    EMC directive
    flame retardance
    V2 conforming to UL 94
    ambient air temperature for operation
    -20…100 °C permanent
    -40…150 °C intermittent
    IP degree of protection
    IP68 conforming to IEC 60529 5 bar, 30 min
    Packing Units
    Unit Type of Package 1
    PCE
    Number of Units in Package 1
    1
    Package 1 Weight
    32 g
    Package 1 Height
    2.5 cm
    Package 1 width
    14.5 cm
    Package 1 Length
    15 cm
    Offer Sustainability
    REACh free of SVHC
    Yes
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Toxic heavy metal free
    Yes
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
     Pro-active China RoHS declaration (out of China RoHS legal scope)
  • View more View less

    Documents

    Language
    • All Languages8
    • English7
    • Spanish2
    Catalogue
    Format
    Size
    Date
    Add to My Documents
    Universal Enclosures / Cable Entries / Selection Guide (Version 1.0)
    Description
    This guide presents the Universal Enclosures Cable Entries Offer
    prp.document.label.format pdf
    Size 4.3 MB
    Date 5/18/20
    Description
    This guide presents the Universal Enclosures Cable Entries Offer
    prp.document.label.format pdf
    Size 84 MB
    Date 10/31/19
    Description
    CRN version.
    Universal Enclosures - Catalogue 2020 (Version Release 1.0)
    Description
    This catalogue includes Spacial S3D ranges
    prp.document.label.format pdf
    Size 84.4 MB
    Date 10/18/19
    Description
    This catalogue includes Spacial S3D ranges
    prp.document.label.format pdf
    Size 83.1 MB
    Date 10/31/19
    CAD
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format stp
    Size 105.4 KB
    Date 12/9/16
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    NSYCGHF20 : Set of cable gland + nut M20 for EMC application, IP68, UL approved
    Description
    Set of cable gland + nut M20 for EMC application, IP68, UL approved
    prp.document.label.format pdf
    Size 195.3 KB
    Date 7/12/20
    Description
    Set of cable gland + nut M20 for EMC application, IP68, UL approved
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    NSYCGHF20 : Set of cable gland + nut M20 for EMC application, IP68, UL approved
    Description
    Set of cable gland + nut M20 for EMC application, IP68, UL approved
    prp.document.label.format pdf
    Size 195.3 KB
    Date 7/12/20
    Description
    Set of cable gland + nut M20 for EMC application, IP68, UL approved
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    NSYCGHF20 : Set of cable gland + nut M20 for EMC application, IP68, UL approved
    Description
    Set of cable gland + nut M20 for EMC application, IP68, UL approved
    prp.document.label.format pdf
    Size 195.3 KB
    Date 7/12/20
    Description
    Set of cable gland + nut M20 for EMC application, IP68, UL approved
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.