Welcome to the Schneider Electric corporate Website

Select your location

View all   Spacial CRN
Schneider Electric NSYCGHF40 Image

NSYCGHF40

Schneider Electric NSYCGHF40 Image
NSYCGHF40

Set of cable gland + nut M40 for EMC application, IP68, UL approved

Show more characteristics
The maximum number of products that can be compared is 4

  • Main
    range
    Spacial
    product or component type
    Cable gland
    accessory / separate part category
    Cable management accessory
    range compatibility
    Spacial CRN
    Spacial S3D
    Spacial S3X
    mounting location
    Enclosure bottom
    Enclosure top
    cable entry
    Cable gland M40
    device composition
    1 cable gland
    1 lock nut
    1 seal
    quantity per set
    Set of 4
    material
    Body: nickel plated brass
    Seal: CR (chloroprene)
    Complementary
    colour
    Grey
    surface finish
    Chromium plated
    fixing mode
    Screwed
    By nut
    height
    52 mm
    net weight
    0.153 kg
    Environment
    product certifications
    UL
    environmental characteristic
    EMC directive
    flame retardance
    V2 conforming to UL 94
    ambient air temperature for operation
    -20…100 °C permanent
    -40…150 °C intermittent
    IP degree of protection
    IP68 conforming to IEC 60529 5 bar, 30 min
  • View more View less

    Documents

    Language
    • All Languages4
    • English3
    • Spanish2
    Catalogue
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 84 MB
    Date 10/31/19
    Description
    CRN version.
    Universal Enclosures - Catalogue 2020 (Version 1.0)
    Description
    This catalogue includes Spacial S3D ranges
    prp.document.label.format pdf
    Size 84.4 MB
    Date 10/18/19
    Description
    This catalogue includes Spacial S3D ranges
    Envolventes Universales - Catálogo 2019 (Version 1.0)
    Description
    Spacial CRN - CRNG
    prp.document.label.format pdf
    Size 83.1 MB
    Date 10/31/19
    Description
    Spacial CRN - CRNG
    CAD
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format stp
    Size 111.6 KB
    Date 12/9/16
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /