Welcome to the Schneider Electric corporate Website

Select your location

View all   HMI enclosures
Schneider Electric NSYCMT8015 Image

NSYCMT8015

Green premium brand logo
Schneider Electric NSYCMT8015 Image
NSYCMT8015
Green premium brand logo

Tubes, square 80 mm, length: 1,5m. For SPACIAL S3CM HMI encl.

Show more characteristics
The maximum number of products that can be compared is 4

  • Main
    range
    Spacial
    accessory / separate part category
    Cable management accessory
    product or component type
    Tube
    Application
    Multi-purpose
    For enclosure nominal dimensions
    -
    mounting location
    Between fixing supports and fittings
    mounting support
    Fixing on support
    Fitting
    Fixings on enclosure
    range compatibility
    Spacial S3CM
    device composition
    1 tube
    quantity per set
    Set of 1
    Complementary
    material
    Extruded steel
    colour
    Grey (RAL 7035)
    surface finish
    Epoxy-polyester powder
    fixing mode
    Direct fixing - on fixing supports and fittings location
    permanent permissible load
    0 kg
    linear load
    10.5 kg/m
    length
    1500 mm
    height
    1500 mm
    width
    80 mm
    thickness
    4 mm
    net weight
    16.5 kg
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    REACh free of SVHC
    Yes
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Toxic heavy metal free
    Yes
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
     Pro-active China RoHS declaration (out of China RoHS legal scope)
    Circularity Profile
    No need of specific recycling operations
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • All Languages7
    • English5
    • Spanish2
    Catalogue
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 84 MB
    Date 10/31/19
    Description
    CRN version.
    Universal Enclosures - Catalogue 2020 (Version 1.0)
    Description
    This catalogue includes Spacial S3D ranges
    prp.document.label.format pdf
    Size 84.4 MB
    Date 10/18/19
    Description
    This catalogue includes Spacial S3D ranges
    Envolventes Universales - Catálogo 2019 (Version 1.0)
    Description
    Spacial CRN - CRNG
    prp.document.label.format pdf
    Size 83.1 MB
    Date 10/31/19
    Description
    Spacial CRN - CRNG
    Envolventes Universales - Catálogo 2017 (Version 3.1)
    Description
    Spacial CRN - CRNG News: Spacial SF IEC 61439-2 certified + ClimaSys DT
    prp.document.label.format pdf
    Size 103.3 MB
    Date 7/7/17
    Description
    Spacial CRN - CRNG News: Spacial SF IEC 61439-2 certified + ClimaSys DT
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    NSYCMT8015 : NSYCMT8015_ROHS_CHINA_DECLARATION
    Description
    NSYCMT8015_ROHS_CHINA_DECLARATION
    prp.document.label.format pdf
    Size 195.3 KB
    Date 2/20/20
    Description
    NSYCMT8015_ROHS_CHINA_DECLARATION
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    NSYCMT8015 : NSYCMT8015_ROHS_DECLARATION
    Description
    NSYCMT8015_ROHS_DECLARATION
    prp.document.label.format pdf
    Size 195.3 KB
    Date 2/20/20
    Description
    NSYCMT8015_ROHS_DECLARATION
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    NSYCMT8015 : NSYCMT8015_REACH_DECLARATION
    Description
    NSYCMT8015_REACH_DECLARATION
    prp.document.label.format pdf
    Size 195.3 KB
    Date 2/20/20
    Description
    NSYCMT8015_REACH_DECLARATION
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /