Global (English)
Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Select your location
View all HMI enclosures
Schneider Electric NSYCMUMC50 Image

NSYCMUMC50

Green premium brand logo
Schneider Electric NSYCMUMC50 Image
NSYCMUMC50
Green premium brand logo

Horizontal rotating bracket, square 50 mm RAL 7040. For S3CM HMI encl.

Show more characteristics
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range
    Spacial
    accessory / separate part category
    Mounting accessory
    product or component type
    Fixing on support
    Application
    Multi-purpose
    For enclosure nominal dimensions
    -
    mounting location
    Between tube and support
    mounting support
    Option of passing cables through the inside
    For 50 mm square tube
    range compatibility
    Spacial S3CM
    device composition
    fixing elements
    1 fixing and rotating bracket
    quantity per set
    Set of 1
    Complementary
    material
    Moulded steel
    colour
    Grey (RAL 7040)
    surface finish
    Epoxy-polyester powder
    fixing mode
    By fixing element - screw type M12 - horizontal tube location
    By 4 screws - screw type M9 - on support location
    operating angle
    295 °
    permanent permissible load
    5.4 kg
    height
    134 mm
    width
    140 mm
    depth
    164 mm
    net weight
    5.56 kg
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    REACh Regulation
    REACh free of SVHC
    Yes
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Toxic heavy metal free
    Yes
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
     Pro-active China RoHS declaration (out of China RoHS legal scope)
    Environmental Disclosure
    Circularity Profile
    No need of specific recycling operations
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • All Languages6
    • English5
    • Spanish1
    Catalogue
    Format
    Size
    Date
    Add to My Documents
    Universal Enclosures - Catalogue 2020 (Version 1.0)
    Description
    This catalogue includes Spacial S3D ranges
    Size pdf
    Size 84.4 MB
    Date 10/18/19
    Description
    This catalogue includes Spacial S3D ranges
    Envolventes Universales - Catálogo 2017 (Version 3.1)
    Description
    Spacial CRN - CRNG News: Spacial SF IEC 61439-2 certified + ClimaSys DT
    Size pdf
    Size 103.3 MB
    Date 7/7/17
    Description
    Spacial CRN - CRNG News: Spacial SF IEC 61439-2 certified + ClimaSys DT
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    NSYCMUMC50 : Horizontal rotating bracket, square 50 mm RAL 7040. For S3CM HMI encl.
    Description
    Horizontal rotating bracket, square 50 mm RAL 7040. For S3CM HMI encl.
    Size pdf
    Size 195.3 KB
    Date 12/15/19
    Description
    Horizontal rotating bracket, square 50 mm RAL 7040. For S3CM HMI encl.
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    NSYCMUMC50 : Horizontal rotating bracket, square 50 mm RAL 7040. For S3CM HMI encl.
    Description
    Horizontal rotating bracket, square 50 mm RAL 7040. For S3CM HMI encl.
    Size pdf
    Size 195.3 KB
    Date 12/15/19
    Description
    Horizontal rotating bracket, square 50 mm RAL 7040. For S3CM HMI encl.
    Product Environmental Profile
    Format
    Size
    Date
    Add to My Documents
    Spacial S3D - Steel Wall Mounting Enclosure (Version 2.0)
    Description
    Spacial S3D - Steel Wall Mounting Enclosure
    Size pdf
    Size 391.5 KB
    Date 12/22/15
    Description
    Spacial S3D - Steel Wall Mounting Enclosure
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    NSYCMUMC50 : Horizontal rotating bracket, square 50 mm RAL 7040. For S3CM HMI encl.
    Description
    Horizontal rotating bracket, square 50 mm RAL 7040. For S3CM HMI encl.
    Size pdf
    Size 195.3 KB
    Date 12/15/19
    Description
    Horizontal rotating bracket, square 50 mm RAL 7040. For S3CM HMI encl.
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /