Welcome to the Schneider Electric corporate Website

Select your location

View all   HMI enclosures
Schneider Electric NSYCMUMR80 Image

NSYCMUMR80

Green premium brand logo
Schneider Electric NSYCMUMR80 Image
NSYCMUMR80
Green premium brand logo

Fixed subbase, square 80 mm, for SPACIAL S3CM HMI encl. RAL 7040.

Show more characteristics
The maximum number of products that can be compared is 4

  • Main
    range
    Spacial
    accessory / separate part category
    Mounting accessory
    product or component type
    Fixing on support
    Application
    Multi-purpose
    For enclosure nominal dimensions
    -
    mounting location
    Between tube and support
    mounting support
    For 80 mm square tube
    Option of passing cables through the inside
    range compatibility
    Spacial S3CM
    device composition
    fixing elements
    1 fixed base
    quantity per set
    Set of 1
    Complementary
    material
    Moulded steel
    colour
    Grey (RAL 7040)
    surface finish
    Epoxy-polyester powder
    fixing mode
    By screw - screw type M12 - fixed base location
    permanent permissible load
    7 kg
    height
    205 mm
    width
    220 mm
    depth
    177 mm
    diameter
    201 mm
    net weight
    7.22 kg
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    REACh free of SVHC
    Yes
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Toxic heavy metal free
    Yes
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
     Pro-active China RoHS declaration (out of China RoHS legal scope)
    Circularity Profile
    No need of specific recycling operations
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • All Languages7
    • English5
    • Spanish2
    Catalogue
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 84 MB
    Date 10/31/19
    Description
    CRN version.
    Universal Enclosures - Catalogue 2020 (Version 1.0)
    Description
    This catalogue includes Spacial S3D ranges
    prp.document.label.format pdf
    Size 84.4 MB
    Date 10/18/19
    Description
    This catalogue includes Spacial S3D ranges
    Envolventes Universales - Catálogo 2019 (Version 1.0)
    Description
    Spacial CRN - CRNG
    prp.document.label.format pdf
    Size 83.1 MB
    Date 10/31/19
    Description
    Spacial CRN - CRNG
    Envolventes Universales - Catálogo 2017 (Version 3.1)
    Description
    Spacial CRN - CRNG News: Spacial SF IEC 61439-2 certified + ClimaSys DT
    prp.document.label.format pdf
    Size 103.3 MB
    Date 7/7/17
    Description
    Spacial CRN - CRNG News: Spacial SF IEC 61439-2 certified + ClimaSys DT
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    NSYCMUMR80 : Fixed subbase, square 80 mm, for SPACIAL S3CM HMI encl. RAL 7040.
    Description
    Fixed subbase, square 80 mm, for SPACIAL S3CM HMI encl. RAL 7040.
    prp.document.label.format pdf
    Size 195.3 KB
    Date 2/20/20
    Description
    Fixed subbase, square 80 mm, for SPACIAL S3CM HMI encl. RAL 7040.
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    NSYCMUMR80 : Fixed subbase, square 80 mm, for SPACIAL S3CM HMI encl. RAL 7040.
    Description
    Fixed subbase, square 80 mm, for SPACIAL S3CM HMI encl. RAL 7040.
    prp.document.label.format pdf
    Size 195.3 KB
    Date 2/20/20
    Description
    Fixed subbase, square 80 mm, for SPACIAL S3CM HMI encl. RAL 7040.
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    NSYCMUMR80 : Fixed subbase, square 80 mm, for SPACIAL S3CM HMI encl. RAL 7040.
    Description
    Fixed subbase, square 80 mm, for SPACIAL S3CM HMI encl. RAL 7040.
    prp.document.label.format pdf
    Size 195.3 KB
    Date 2/20/20
    Description
    Fixed subbase, square 80 mm, for SPACIAL S3CM HMI encl. RAL 7040.
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /