Global (English)
Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Select your location
View all Spacial CRN
Schneider Electric NSYCNT40 Image

NSYCNT40

Green premium brand logo
Schneider Electric NSYCNT40 Image
NSYCNT40
Green premium brand logo

Symmetric C-shaped rails drilled 40x20x24. Length 2000mm. Supply: 20 rails 2m.

Show more characteristics
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    Application
    Multi-purpose
    range
    Spacial
    product or component type
    Rail
    accessory / separate part category
    Mounting accessory
    type of rail
    Symmetrical C-shaped
    enclosure nominal dimensions
    -
    range compatibility
    Spacial
    Thalassa
    device composition
    1 rail
    quantity per set
    Set of 10
    Complementary
    material
    Galvanised steel
    surface finish
    Perforated
    fixing mode
    By fixing element
    length
    2000 mm
    height
    40 mm
    width
    20 mm
    thickness
    1.5 mm
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    REACh Regulation
    REACh free of SVHC
    Yes
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Toxic heavy metal free
    Yes
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
     Pro-active China RoHS declaration (out of China RoHS legal scope)
    Environmental Disclosure
    Circularity Profile
    No need of specific recycling operations
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • All Languages5
    • English4
    • Spanish1
    Catalogue
    Format
    Size
    Date
    Add to My Documents
    Universal Enclosures - Catalogue 2020 (Version 1.0)
    Description
    This catalogue includes Spacial S3D ranges
    Size pdf
    Size 84.4 MB
    Date 10/18/19
    Description
    This catalogue includes Spacial S3D ranges
    Envolventes Universales - Catálogo 2017 (Version 3.1)
    Description
    Spacial CRN - CRNG News: Spacial SF IEC 61439-2 certified + ClimaSys DT
    Size pdf
    Size 103.3 MB
    Date 7/7/17
    Description
    Spacial CRN - CRNG News: Spacial SF IEC 61439-2 certified + ClimaSys DT
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    NSYCNT40 : Symmetric C-shaped rails drilled 40x20x24. Length 2000mm. Supply: 20 rails 2m.
    Description
    Symmetric C-shaped rails drilled 40x20x24. Length 2000mm. Supply: 20 rails 2m.
    Size pdf
    Size 195.3 KB
    Date 12/13/19
    Description
    Symmetric C-shaped rails drilled 40x20x24. Length 2000mm. Supply: 20 rails 2m.
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    NSYCNT40 : Symmetric C-shaped rails drilled 40x20x24. Length 2000mm. Supply: 20 rails 2m.
    Description
    Symmetric C-shaped rails drilled 40x20x24. Length 2000mm. Supply: 20 rails 2m.
    Size pdf
    Size 195.3 KB
    Date 12/13/19
    Description
    Symmetric C-shaped rails drilled 40x20x24. Length 2000mm. Supply: 20 rails 2m.
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    NSYCNT40 : Symmetric C-shaped rails drilled 40x20x24. Length 2000mm. Supply: 20 rails 2m.
    Description
    Symmetric C-shaped rails drilled 40x20x24. Length 2000mm. Supply: 20 rails 2m.
    Size pdf
    Size 195.3 KB
    Date 12/13/19
    Description
    Symmetric C-shaped rails drilled 40x20x24. Length 2000mm. Supply: 20 rails 2m.
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /