Welcome to the Schneider Electric corporate Website

Select your location

View all   Spacial S3D
Schneider Electric NSYCOCNS1400 Image

NSYCOCNS1400

Green premium brand logo
Schneider Electric NSYCOCNS1400 Image
NSYCOCNS1400
Green premium brand logo

Spacial - Support bracket for enclosure D300 max. with anti-tilt kit H 1400 mm

Show more characteristics
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    range
    Spacial
    accessory / separate part category
    Mounting accessory
    product destination
    Enclosure
    product or component type
    Support bracket
    Application
    Multi-purpose
    mounting location
    Rear of enclosure
    mounting support
    Floor
    range compatibility
    Spacial S3D
    Spacial CRN
    Spacial S3X
    Thalassa PLM
    device composition
    fixing elements
    1 fixing bracket
    2 upright
    quantity per set
    Set of 1
    Complementary
    material
    Steel
    colour
    Grey (RAL 7035)
    surface finish
    Epoxy-polyester powder
    fixing mode
    By fixing element - uprights location
    permanent permissible load
    120 kg
    height
    1400 mm nominal:
    width
    250 mm
    net weight
    22.5 kg
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    REACh Regulation
    REACh free of SVHC
    Yes
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
    Product out of China RoHS scope. Substance declaration for your information
  • View more View less

    Documents

    Language
    • All Languages6
    • English5
    • Spanish1
    Catalogue
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 84 MB
    Date 10/31/19
    Description
    CRN version.
    Universal Enclosures - Catalogue 2020 (Version Release 1.0)
    Description
    This catalogue includes Spacial S3D ranges
    prp.document.label.format pdf
    Size 84.4 MB
    Date 10/18/19
    Description
    This catalogue includes Spacial S3D ranges
    prp.document.label.format pdf
    Size 83.1 MB
    Date 10/31/19
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    NSYCOCNS1400 : NSYCOCNS1400_ROHS_CHINA_DECLARATION
    Description
    NSYCOCNS1400_ROHS_CHINA_DECLARATION
    prp.document.label.format pdf
    Size 195.3 KB
    Date 5/31/20
    Description
    NSYCOCNS1400_ROHS_CHINA_DECLARATION
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    NSYCOCNS1400 : NSYCOCNS1400_ROHS_DECLARATION
    Description
    NSYCOCNS1400_ROHS_DECLARATION
    prp.document.label.format pdf
    Size 195.3 KB
    Date 5/31/20
    Description
    NSYCOCNS1400_ROHS_DECLARATION
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    NSYCOCNS1400 : NSYCOCNS1400_REACH_DECLARATION
    Description
    NSYCOCNS1400_REACH_DECLARATION
    prp.document.label.format pdf
    Size 195.3 KB
    Date 5/31/20
    Description
    NSYCOCNS1400_REACH_DECLARATION
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /