Welcome to the Schneider Electric corporate Website

Select your location

View all   Spacial SF
Schneider Electric NSYCPC185 Image
Discontinued

NSYCPC185

Schneider Electric NSYCPC185 Image
Discontinued
NSYCPC185

Spacial SF protective cover for lateral sockets - 1800x500 mm

Show more characteristics
NSYCPC185 has not been replaced. Please contact your customer care center for more information.
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    range
    Spacial
    product or component type
    Cover
    Application
    Multi-purpose
    mounting location
    Side
    Complementary
    range compatibility
    Spacial SF
    device composition
    fixing elements
    plain cable entry plate
    protective cover
    material
    Steel
    colour
    Grey (RAL 7035)
    surface finish
    Textured epoxy polyester
    height
    1800 mm nominal:
    width
    500 mm nominal:
    Contractual warranty
    Warranty
    18 months
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /