Global (English)
Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Select your location
View all Spacial CRN
Schneider Electric NSYCRTM12U Image

NSYCRTM12U

Schneider Electric NSYCRTM12U Image
NSYCRTM12U

Actassi - 19" plain plate - 12U - steel - RAL7035 - 15/10mm

Show more characteristics
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range of product
    Actassi
    product or component type
    19" front panel
    device application
    Electronic application
    Multi-purpose
    colour
    Grey (RAL 7035)
    Complementary
    mounting location
    On vertical uprights
    number of rack unit
    12U
    mounting support
    19" rack, front or rear
    product compatibility
    Actassi enclosure
    Spacial SF-S, SF-E, VDM, PLA enclosures
    material
    Sheet steel
    surface finish
    Epoxy-polyester powder
    thickness
    1.5 mm
    fixing mode
    By 19" fixing element: 19" uprights of rack
    number of units 19"
    12
    height
    533.4 mm
    width
    465 mm
    Offer Sustainability
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Toxic heavy metal free
    Yes
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
     Pro-active China RoHS declaration (out of China RoHS legal scope)
    Environmental Disclosure
    Circularity Profile
    No need of specific recycling operations
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • English4
    Catalogue
    Format
    Size
    Date
    Add to My Documents
    The Actassi system (Version 5.2)
    Description
    All the components for an network connectivity system
    Size pdf
    Size 20.2 MB
    Date 10/16/19
    Description
    All the components for an network connectivity system
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    Actassi - 19" plain plate - 12U - steel - RAL7035 - 15/10mm
    Description
    Actassi - 19" plain plate - 12U - steel - RAL7035 - 15/10mm
    Size pdf
    Size 195.3 KB
    Date 11/13/19
    Description
    Actassi - 19" plain plate - 12U - steel - RAL7035 - 15/10mm
    Product Environmental Profile
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 833.2 KB
    Date 5/5/11
    Description
    PEP Actassi VDA
    RoHs China Declaration
    Format
    Size
    Date
    Add to My Documents
    Actassi - 19" plain plate - 12U - steel - RAL7035 - 15/10mm
    Description
    Actassi - 19" plain plate - 12U - steel - RAL7035 - 15/10mm
    Size pdf
    Size 195.3 KB
    Date 11/13/19
    Description
    Actassi - 19" plain plate - 12U - steel - RAL7035 - 15/10mm
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /