" /> " />

Welcome to the Schneider Electric corporate Website

Select your location

View all   Spacial CRN
Schneider Electric NSYCRTM2UC Image

NSYCRTM2UC

Schneider Electric NSYCRTM2UC Image
NSYCRTM2UC

Actassi - 19" front panel 2U with steel cable ducting - RAL7035

Show more characteristics
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    range of product
    Actassi
    product or component type
    19" front panel
    device application
    Electronic application
    Multi-purpose
    quantity per set
    Set of 1
    colour
    Grey (RAL 7035)
    Complementary
    number of rack unit
    2U
    mounting support
    19" rack, front or rear
    product compatibility
    Spacial SF-S, SF-E, VDM, PLA enclosures
    Actassi enclosure
    device composition
    1 19" plate
    1 cable ducting
    material
    Sheet steel
    surface finish
    Epoxy-polyester powder
    fixing mode
    By 19" fixing element: 19" uprights of rack
    number of units 19"
    2
    height
    88.9 mm
    width
    465 mm
    Offer Sustainability
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Toxic heavy metal free
    Yes
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
     Pro-active China RoHS declaration (out of China RoHS legal scope)
    Environmental Disclosure
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • English4
    CAD
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format stp
    Size 630.3 KB
    Date 2/24/17
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    NSYCRTM2UC : NSYCRTM2UC_ROHS_CHINA_DECLARATION
    Description
    NSYCRTM2UC_ROHS_CHINA_DECLARATION
    prp.document.label.format pdf
    Size 195.3 KB
    Date 6/2/20
    Description
    NSYCRTM2UC_ROHS_CHINA_DECLARATION
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    NSYCRTM2UC : NSYCRTM2UC_ROHS_DECLARATION
    Description
    NSYCRTM2UC_ROHS_DECLARATION
    prp.document.label.format pdf
    Size 195.3 KB
    Date 6/2/20
    Description
    NSYCRTM2UC_ROHS_DECLARATION
    Product Environmental Profile
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 833.2 KB
    Date 5/5/11
    Description
    PEP Actassi VDA
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /