" /> " />

Welcome to the Schneider Electric corporate Website

Select your location

Welcome the the Schneider Electric French website. It looks like you are located in the United States, would you like to change your location?

Traduisez en francais
View all   Spacial CRN
Schneider Electric NSYCRTM6U Image

NSYCRTM6U

Green premium brand logo
Schneider Electric NSYCRTM6U Image
NSYCRTM6U
Green premium brand logo

Actassi - 19" plain plate - 6U - steel - RAL7035 - 15/10mm

Show more characteristics
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    range of product
    Actassi
    product or component type
    19" front panel
    device application
    Electronic application
    Multi-purpose
    colour
    Grey (RAL 7035)
    Complementary
    mounting location
    On vertical uprights
    number of rack unit
    6U
    mounting support
    19" rack, front or rear
    product compatibility
    Actassi enclosure
    Spacial SF-S, SF-E, VDM, PLA enclosures
    material
    Sheet steel
    surface finish
    Epoxy-polyester powder
    thickness
    1.5 mm
    fixing mode
    By 19" fixing element: 19" uprights of rack
    number of units 19"
    6
    height
    266.7 mm
    width
    465 mm
    Packing Units
    Unit Type of Package 1
    PCE
    Number of Units in Package 1
    1
    Package 1 Weight
    1.3 kg
    Package 1 Height
    1 cm
    Package 1 width
    26.5 cm
    Package 1 Length
    48.5 cm
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    REACh free of SVHC
    Yes
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
    Product out of China RoHS scope. Substance declaration for your information
    Environmental Disclosure
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • English3
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    NSYCRTM6U : NSYCRTM6U_ROHS_CHINA_DECLARATION
    Description
    NSYCRTM6U_ROHS_CHINA_DECLARATION
    prp.document.label.format pdf
    Size 195.3 KB
    Date 7/14/20
    Description
    NSYCRTM6U_ROHS_CHINA_DECLARATION
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    NSYCRTM6U : NSYCRTM6U_ROHS_DECLARATION
    Description
    NSYCRTM6U_ROHS_DECLARATION
    prp.document.label.format pdf
    Size 195.3 KB
    Date 7/14/20
    Description
    NSYCRTM6U_ROHS_DECLARATION
    Product Environmental Profile
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 833.2 KB
    Date 5/5/11
    Description
    PEP Actassi VDA
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.